Air cooled screw inverter chiller, premium efficiency, low sound

EWAD-TZPLB

EWAD-TZPLB

Product Features

  • Premium energy efficiency both at full and part load conditions
  • Inverter stepless single-screw compressor with DC electrical motor
  • Advanced compressor technology featuring integrated inverter and variable volume ratio (VVR)
  • Continuous fans speed modulation with EC fans for even higher part load efficiency
  • Compact design for small footprint and minimized installation space
  • Low operating sound levels are achieved by the latest compressor and fan design
  • One or two truly independent refrigerant circuits for outstanding reliability

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Screw compressor

    Screw compressor

    Single screw compressors have rotors with male and female gears and are designed for high capacities and performances