Air cooled screw chiller, standard efficiency, extra low sound

EWAD-D-SX

EWAD-D-SX

Product Features

  • 2 truly independent refrigerant circuits
  • Stepless single-screw compressor
  • Optimised for use with R-134a
  • Large operation range (ambient temperature down to -18°C)
  • MicroTech III controller with superior control logic and easy interface

Benefits

  • Screw compressor

    Screw compressor

    Single screw compressors have rotors with male and female gears and are designed for high capacities and performances