Air cooled screw chiller, standard efficiency, standard sound

EWAD-D-SS

EWAD-D-SS

Product Features

  • 2 truly independent refrigerant circuits
  • Stepless single-screw compressor
  • Optimised for use with R-134a
  • Large operation range (ambient temperature down to -18°C)
  • MicroTech III controller with superior control logic and easy interface

Benefits

  • Screw compressor

    Screw compressor

    Single screw compressors have rotors with male and female gears and are designed for high capacities and performances
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
Data books