Specifications Table for EWAD-CZXS

EWAD670CZXS EWAD740CZXS EWAD830CZXS EWAD900CZXS EWADC10CZXS EWADC11CZXS EWADC12CZXS EWADC13CZXS EWADC14CZXS EWADC15CZXS EWADC16CZXS EWADC17CZXS EWADC18CZXS
Sound pressure level Cooling Nom. dBA 81.0 (2) 81 81 81 81 81 81 81 81 81 83 83 83
Operation range Air side Cooling Min. °CDB -18 -18 -18 -18 -18 -18 -18 -18 -18 -18 -18 -18 -18
      Max. °CDB 50 50 50 50 50 50 50 50 50 50 50 50 50
  Water side Cooling Max. °CDB 15 15 15 15 15 15 15 15 15 15 15 15 15
      Min. °CDB -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8 -8
Refrigerant circuit Charge kg 141                        
Compressor Oil Charged volume l 32 32 35 38 38 38 44 50 50 50 57 63 69
  Quantity Semi-hermetic single screw compressor                        
Weight Operation weight kg 6,140 6,250 6,860 7,110 7,880 7,880 8,960 9,360 9,980 10,320 12,220 13,040 13,790
  Unit kg 5,880 6,000 6,620 6,870 7,440 7,440 8,570 8,970 9,600 9,940 11,370 12,190 12,920
Air heat exchanger Type High efficiency fin and tube type with integral subcooler                        
Refrigerant Circuits Quantity 2                        
  Type R-134a                        
Fan motor Input Cooling W 1.75                        
  Speed Cooling Nom. rpm 900                        
  Drive DOL                        
Cooling capacity Nom. kW 672 (1)                        
Piping connections Piping connections-=-Evaporator water inlet outlet od 168.3mm                        
Water heat exchanger Water volume l 263 248 241 241 441 441 383 383 374 374 850 850 871
  Water pressure drop Cooling Nom. kPa 80 82.7 58.2 64.6 63.2 70.3 47 52.1 61.9 71.9 62.8 69.1 65.1
  Water flow rate Cooling Nom. l/s 32.00                        
  Insulation material Single pass shell & tube                        
Power input Cooling Nom. kW 245 (1) 238 269.5 309.2 343.3 379.9 404.3 446.6 493.7 538.4 564.3 595.9 618.7
Sound power level Cooling Nom. dBA 102.1 102 103 103 103 103 104 104 104 104 106 106 106
Safety devices Item 01 Water freeze protection controller                        
Dimensions Unit Width mm 2,285 2,285 2,285 2,285 2,285 2,285 2,285 2,285 2,285 2,285 2,285 2,285 2,285
    Depth mm 6,725 6,725 7,625 7,625 8,525 8,525 10,325 10,325 11,625 12,525 12,525 13,425 14,325
    Height mm 2,540 2,540 2,540 2,540 2,540 2,540 2,540 2,540 2,540 2,540 2,540 2,540 2,540
Capacity control Minimum capacity % 20 20 20 20 20 20 20 20 20 20 13 13 13
  Method Stepless                        
Casing Colour Galvanized and painted steel sheet                        
Fan Diameter mm 800 800 800 800 800 800 800 800 800 800 800 800 800
  Air flow rate Nom. l/s 54,188 65,026 75,863 75,863 86,701 86,701 108,376 108,376 119,214 130,051 129,455 140,143 151,130
  Speed rpm   900 900 900 900 900 900 900 900 900 900 900 900
  Quantity Direct propeller                        
Eer 5.07                        
Fans Nominal running current (RLA) A 40 48 56 56 64 64 80 80 88 96 96 104 112
Compressor 3 Maximum running current A                     345 399 345
Compressor Maximum running current A 205 240 240 288 288 345 345 399 399 493 345 345 399
  Voltage range Min. % -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
    Max. % 10 10 10 10 10 10 10 10 10 10 10 10 10
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400
  Starting method 3~                        
Compressor 2 Maximum running current A 205 240 288 288 345 345 399 399 493 493 345 345 399
Power supply Voltage range Max. % 10 10 10 10 10 10 10 10 10 10 10 10 10
    Min. % -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10 -10
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400 400 400 400 400
  Phase 3~                        
Unit Max unit current for wires sizing A 494 535 588 633 728 816 825 877 1,000 1,125 1,224 1,253 1,283
  Maximum running current A 451                        
  Maximum starting current A 322                        
  Nominal running current (RLA) Cooling A 362                        
Notes Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1                        
Cooling capacity Nom. kW   734.1 828.5 898.2 1,033 1,090 1,232 1,303 1,444 1,538 1,616 1,701 1,795
  Rated kW   734.12 828.54 898.15 1,033 1,090.04 1,232 1,303.04 1,444.04 1,538 1,616.03 1,701 1,795
Capacity control Method     Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable Variable
EER   3.072 3.075 2.904 3.008 2.869 3.047 2.919 2.926 2.856 2.863 2.855 2.9
ESEER   4.72 4.89 4.88 4.91 4.7 4.7 4.51 4.73 4.83 4.59 4.62 4.61
IPLV   5.68 5.72 5.79 5.73 5.56 5.58 5.45 5.61 5.75 5.65 5.46 5.29
SEER   4.85 4.98 5 5.13 5.02 5.22 5.19 5.23 5.11 5.07 5.15 5.26
Casing Colour     Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white Ivory white
  Material     Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet Galvanized and painted steel sheet
Water heat exchanger Type     Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube
  Water flow rate Cooling Nom. l/s   35.2 39.7 43 49.5 52.3 59 62.4 69.2 73.7 77.4 81.5 86
  Insulation material     Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell Closed cell
Air heat exchanger Type     High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type High efficiency fin and tube type
Heat exchanger Indoor side     water water water water water water water water water water water water
  Outdoor side     Air Air Air Air Air Air Air Air Air Air Air Air
Fan Quantity     12 14 14 16 16 20 20 22 24 24 26 28
  Type     Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller Direct propeller
  Air flow rate Cooling Rated m³/h   234,093.6 273,106.8 273,106.8 312,123.6 312,123.6 390,153.6 390,153.6 429,170.4 468,183.6 466,038 504,514.8 544,068
Fan motor Drive     DOL DOL DOL DOL DOL DOL DOL DOL DOL DOL DOL DOL
  Input Cooling W   21,000 24,500 24,500 28,000 28,000 35,000 35,000 38,500 42,000 42,000 45,500 49,000
Compressor Quantity     2 2 2 2 2 2 2 2 2 3 3 3
  Type     Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression
  Driver     Electric motor Electric motor Electric motor Electric motor Electric motor Electric motor Electric motor Electric motor Electric motor Electric motor Electric motor Electric motor
Refrigerant Type     R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  GWP     1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430
  Circuits Quantity     2 2 2 2 2 2 2 2 2 3 3 3
  Charge kg   146 162 162 200 200 250 250 250 280 320.1 339.9 350.1
Charge Per circuit TCO2Eq   104.4 115.8 115.8 143.0 143.0 178.8 178.8 178.8 200.2 152.5 162.1 166.8
Piping connections Evaporator water inlet/outlet (OD)     168.3mm 168.3mm 168.3mm 219.1mm 219.1mm 219.1mm 219.1mm 219.1mm 219.1mm 273mm 273mm 273mm
Space cooling A Condition 35°C Pdc kW   734.12 828.54 898.15 1,033 1,090.04 1,232 1,303.04 1,444.04 1,538 1,616.03 1,701 1,795
    EERd     3.07 3.08 2.9 3.01 2.87 3.05 2.92 2.93 2.86 2.86 2.86 2.9
  B Condition 30°C Pdc kW   544.32 613.99 665.66 767.84 807.98 916.02 965.44 1,070.12 1,140.36 1,197.57 1,267.27 1,330.55
    EERd     4.43 4.55 4.61 4.68 4.59 4.73 4.68 4.73 4.67 4.62 4.65 4.76
  C Condition 25°C Pdc kW   346.27 390.39 423.29 488.27 513.87 582.31 613.79 680.51 725.3 761.56 805.97 846.14
    EERd     5.46 5.56 5.63 5.72 5.63 5.82 5.81 5.8 5.67 5.67 5.75 5.88
  D Condition 20°C Pdc kW   154.89 174.58 189.3 218.35 229.81 260.35 274.43 304.28 324.34 340.36 360.28 378.26
    EERd     6.21 6.45 6.39 6.6 6.43 6.64 6.7 6.76 6.45 6.61 6.81 6.93
  ηs,c %   191 196.2 197 202.2 197.8 205.8 204.6 206.2 201.4 199.8 203 207.4
General Supplier/Manufacturer details Name and address     Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy Daikin Applied Europe - Via Piani di S.Maria 72, 00040 Ariccia (Roma), Italy
LW(A) Sound power level (according to EN14825) dB(A)   102 103 103 103 103 104 104 104 104 106 106 106
Cooling Cdc (Degradation cooling)     0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9 0.9
Standard rating conditions used   Low temperature application Low temperature application Low temperature application Low temperature application Low temperature application Low temperature application Low temperature application Low temperature application Low temperature application Low temperature application Low temperature application Low temperature application
Power consumption in other than active mode Crankcase heater mode PCK W   0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.25 0.38 0.38 0.38
  Off mode POFF W   0 0 0 0 0 0 0 0 0 0 0 0
  Standby mode Cooling PSB W   0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.15 0.15 0.15
  Thermostat-off mode PTO Cooling W   0.41 0.39 0.41 0.42 0.44 0.41 0.43 0.46 0.5 0.76 0.76 0.72
Power supply Phase     3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
Unit Starting current Max A   377 420 451 501 540 590 626 709 772 848 899 949
  Running current Cooling Nom. A   406 442 485 537 591 636 698 769 837 881 931 970
    Max A   529 584 632 697 755 824 877 979 1,081 1,132 1,193 1,255
Compressor Phase     3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Starting method     Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven Inverter driven
Notes   Performance calculations according to EN 14511 Performance calculations according to EN 14511 Performance calculations according to EN 14511 Performance calculations according to EN 14511 Performance calculations according to EN 14511 Performance calculations according to EN 14511 Performance calculations according to EN 14511 Performance calculations according to EN 14511 Performance calculations according to EN 14511 Performance calculations according to EN 14511 Performance calculations according to EN 14511 Performance calculations according to EN 14511
    Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units
    Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current. Maximum starting current: unit is inverter driven. No inrush current at start up. Declared value refers to the stand-by current.
    Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
    Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
    Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage. Maximum unit current for wires sizing is based on minimum allowed voltage.
    Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water Fluid: Water
    Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
    For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS). For more details on the operating limits please refer to the Chiller Selection Software (CSS).
    Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.