Air cooled screw inverter chiller, high efficiency, low sound

EWAD-CZXL

EWAD-CZXL

Product Features

  • High efficiency with leader-of-class ESEER
  • Inverter stepless single-screw compressor
  • Highly efficient fans with patented blade profile for quiet operation
  • Extensive option list (heat recovery option available)
  • Wide operating range
  • Low starting current
  • MicroTech III controller with superior control logic and easy interface

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

  • Screw compressor

    Screw compressor

    Single screw compressors have rotors with male and female gears and are designed for high capacities and performances