|
EWAD640CFXL |
EWAD770CFXL |
EWAD850CFXL |
EWAD900CFXL |
EWADC10CFXL |
EWADC11CFXL |
EWADC12CFXL |
EWADC13CFXL |
EWADC14CFXL |
EWADC15CFXL |
EWADC16CFXL |
Cooling capacity |
Nom. |
kW |
640 (1), 415 (2) |
772 (1), 510 (2) |
852 (1), 583 (2) |
902 (1), 612 (2) |
1,027 (1), 701 (2) |
1,089 (1), 734 (2) |
1,269 (1), 902 (2) |
1,349 (1), 957 (2) |
1,435 (1), 963 (2) |
1,493 (1), 1,013 (2) |
1,555 (1), 1,039 (2) |
Capacity control |
Method |
|
Stepless |
Stepless |
Stepless |
Stepless |
Stepless |
Stepless |
Stepless |
Stepless |
Stepless |
Stepless |
Stepless |
|
Minimum capacity |
% |
12.5 |
12.5 |
12.5 |
12.5 |
12.5 |
12.5 |
12.5 |
12.5 |
12.5 |
12.5 |
12.5 |
Power input |
Cooling |
Nom. |
kW |
257 (1), 53.7 (2) |
272 (1), 62.0 (2) |
293 (1), 64.7 (2) |
324 (1), 69.8 (2) |
360 (1), 75.7 (2) |
399 (1), 83.4 (2) |
397 (1), 86.4 (2) |
439 (1), 92.8 (2) |
454 (1), 101 (2) |
492 (1), 109 (2) |
530 (1), 115 (2) |
EER |
2.49 (1), 11.91 (2) |
2.84 (1), 12.44 (2) |
2.90 (1), 13.17 (2) |
2.78 (1), 12.93 (2) |
2.85 (1), 13.56 (2) |
2.73 (1), 13.05 (2) |
3.19 (1), 14.68 (2) |
3.08 (1), 14.55 (2) |
3.16 (1), 14.21 (2) |
3.04 (1), 13.72 (2) |
2.93 (1), 13.50 (2) |
ESEER |
3.44 |
3.52 |
3.78 |
3.50 |
3.74 |
3.54 |
3.88 |
3.78 |
4.01 |
3.96 |
3.85 |
Dimensions |
Unit |
Depth |
Mm |
6,300 |
7,200 |
8,100 |
8,100 |
9,000 |
9,000 |
10,800 |
10,800 |
10,800 |
10,800 |
10,800 |
|
|
Height |
Mm |
2,565 |
2,565 |
2,565 |
2,565 |
2,565 |
2,565 |
2,565 |
2,565 |
2,565 |
2,565 |
2,565 |
|
|
Width |
Mm |
2,480 |
2,480 |
2,480 |
2,480 |
2,480 |
2,480 |
2,480 |
2,480 |
2,480 |
2,480 |
2,480 |
Weight |
Operation weight |
kg |
8,795 |
9,390 |
9,995 |
9,995 |
11,459 |
11,719 |
13,566 |
13,566 |
14,806 |
14,886 |
14,936 |
|
Unit |
kg |
8,050 |
8,620 |
9,190 |
9,190 |
10,450 |
10,710 |
12,190 |
12,190 |
12,830 |
12,910 |
12,960 |
Water heat exchanger |
Type |
|
Single pass shell & tube |
Single pass shell & tube |
Single pass shell & tube |
Single pass shell & tube |
Single pass shell & tube |
Single pass shell & tube |
Single pass shell & tube |
Single pass shell & tube |
Single pass shell & tube |
Single pass shell & tube |
Single pass shell & tube |
|
Water volume |
l |
741 |
771 |
808 |
808 |
1,012 |
1,012 |
1,372 |
1,372 |
1,965 |
1,965 |
1,965 |
Air heat exchanger |
Type |
|
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
High efficiency fin and tube type |
Fan |
Air flow rate |
Nom. |
l/s |
50,368 |
60,441 |
70,515 |
70,515 |
80,588 |
80,588 |
95,253 |
95,253 |
95,253 |
95,253 |
95,253 |
|
Speed |
rpm |
920 |
920 |
920 |
920 |
920 |
920 |
920 |
920 |
920 |
920 |
920 |
Compressor |
Quantity |
|
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
|
Type |
|
Asymm single screw |
Asymm single screw |
Asymm single screw |
Asymm single screw |
Asymm single screw |
Asymm single screw |
Asymm single screw |
Asymm single screw |
Asymm single screw |
Asymm single screw |
Asymm single screw |
Sound power level |
Cooling |
Nom. |
dBA |
96 |
97 |
97 |
97 |
98 |
98 |
99 |
99 |
99 |
99 |
99 |
Sound pressure level |
Cooling |
Nom. |
dBA |
76 (3) |
76 (3) |
77 (3) |
77 (3) |
77 (3) |
77 (3) |
77 (3) |
77 (3) |
77 (3) |
77 (3) |
77 (3) |
Refrigerant |
Type |
|
R-134a |
R-134a |
R-134a |
R-134a |
R-134a |
R-134a |
R-134a |
R-134a |
R-134a |
R-134a |
R-134a |
|
GWP |
|
1,430 |
1,430 |
1,430 |
1,430 |
1,430 |
1,430 |
1,430 |
1,430 |
1,430 |
1,430 |
1,430 |
|
Circuits |
Quantity |
|
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
2 |
Charge |
Per circuit |
kg |
64.0 |
73.0 |
81.0 |
81.0 |
91.0 |
91.0 |
107.0 |
107.0 |
112.5 |
124.0 |
124.0 |
|
Per circuit |
TCO2Eq |
91.5 |
104.4 |
115.8 |
115.8 |
130.1 |
130.1 |
153.0 |
153.0 |
160.9 |
177.3 |
177.3 |
Power supply |
Phase |
|
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
3~ |
|
Frequency |
Hz |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
50 |
|
Voltage |
V |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
400 |
Compressor |
Starting method |
|
Wye-Delta |
Wye-Delta |
Wye-Delta |
Wye-Delta |
Wye-Delta |
Wye-Delta |
Wye-Delta |
Wye-Delta |
Wye-Delta |
Wye-Delta |
Wye-Delta |
Notes |
(1) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(1) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(1) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(1) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(1) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(1) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(1) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(1) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(1) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(1) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(1) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
|
(2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. |
(2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. |
(2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. |
(2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. |
(2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. |
(2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. |
(2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. |
(2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. |
(2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. |
(2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. |
(2) - Data is calculated at ambient air temperature 5°C, inlet water temperature 16°C. |
|
(3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
(3) - Cooling: evaporator 16/10°C, ambient 35°C, unit at full load operation; standard: ISO 3744 |
|
(4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
(4) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. |
|
(5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % |
(5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % |
(5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % |
(5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % |
(5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % |
(5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % |
(5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % |
(5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % |
(5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % |
(5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % |
(5) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % |
|
(6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. |
(6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. |
(6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. |
(6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. |
(6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. |
(6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. |
(6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. |
(6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. |
(6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. |
(6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. |
(6) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. |
|
(7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current |
(7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current |
(7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current |
(7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current |
(7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current |
(7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current |
(7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current |
(7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current |
(7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current |
(7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current |
(7) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current |
|
(8) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(8) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(8) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(8) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(8) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(8) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(8) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(8) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(8) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(8) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
(8) - Maximum unit current for wires sizing is based on minimum allowed voltage. |
|
(9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
(9) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 |
|
(10) - Fluid: Ethylene glycol 30% |
(10) - Fluid: Ethylene glycol 30% |
(10) - Fluid: Ethylene glycol 30% |
(10) - Fluid: Ethylene glycol 30% |
(10) - Fluid: Ethylene glycol 30% |
(10) - Fluid: Ethylene glycol 30% |
(10) - Fluid: Ethylene glycol 30% |
(10) - Fluid: Ethylene glycol 30% |
(10) - Fluid: Ethylene glycol 30% |
(10) - Fluid: Ethylene glycol 30% |
(10) - Fluid: Ethylene glycol 30% |
|
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
(11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. |
|
(12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding |
(12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding |
(12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding |
(12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding |
(12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding |
(12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding |
(12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding |
(12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding |
(12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding |
(12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding |
(12) - The sound pressure level is calculated from the sound power level and is for information only and not considered binding |
|
(13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 |
(13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 |
(13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 |
(13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 |
(13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 |
(13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 |
(13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 |
(13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 |
(13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 |
(13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 |
(13) - Sound power level (referred to evaporator 12/7°C, ambient 35°C full load operation) are measured in accordance with ISO 9614 and Eurovent 8/1 |
|
(14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
(14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
(14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
(14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
(14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
(14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
(14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
(14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
(14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
(14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
(14) - Unit performances refer to ideal running conditions that are reproducible in laboratory test environment in accordance to recognized industry standards (i.e. EN14511) |
|
(15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory |
(15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory |
(15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory |
(15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory |
(15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory |
(15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory |
(15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory |
(15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory |
(15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory |
(15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory |
(15) - Weight and dimensions are indicative, for specific values refer to certified drawings issued by the factory |
|
(16) - For specific information about additional options refer to the options section in the data book |
(16) - For specific information about additional options refer to the options section in the data book |
(16) - For specific information about additional options refer to the options section in the data book |
(16) - For specific information about additional options refer to the options section in the data book |
(16) - For specific information about additional options refer to the options section in the data book |
(16) - For specific information about additional options refer to the options section in the data book |
(16) - For specific information about additional options refer to the options section in the data book |
(16) - For specific information about additional options refer to the options section in the data book |
(16) - For specific information about additional options refer to the options section in the data book |
(16) - For specific information about additional options refer to the options section in the data book |
(16) - For specific information about additional options refer to the options section in the data book |