Air cooled screw chiller, standard efficiency, standard sound

EWAD-C-SS

EWAD-C-SS

Product Features

  • Stepless single-screw compressor
  • Large operation range (ambient temperature down to -18°C and up to 46°C)
  • 2-3 truly independent refrigerant circuits
  • DX shell and tube evaporator – one pass refrigerant side to minimize pressure drops
  • Partial and total heat recovery option available
  • Standard electronic expansion valve
  • MicroTech III controller with superior control logic and easy interface

Benefits

  • Screw compressor

    Screw compressor

    Single screw compressors have rotors with male and female gears and are designed for high capacities and performances