Specifications Table for EWAD-C-PR

EWAD810C-PR EWAD880C-PR EWAD960C-PR EWADC10C-PR EWADC11C-PR EWADC13C-PR EWADC14C-PR EWADC15C-PR EWADC16C-PR
Cooling capacity Nom. kW 805.8 871.1 953.8 1,048 1,126 1,246 1,353 1,436 1,515
Capacity control Method   Fixed Fixed Fixed Fixed Fixed Fixed Fixed Fixed Fixed
  Minimum capacity % 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5 12.5
Power input Cooling Nom. kW 221.9 248.3 274.5 303.4 335.1 368.5 402.2 433.9 467.1
EER 3.631 3.508 3.474 3.457 3.363 3.381 3.364 3.311 3.245
ESEER 4.39 4.33 4.4 4.35 4.25 4.33 4.26 4.23 4.15
Dimensions Unit Depth mm 8,985 8,985 8,985 9,885 9,885 11,185 12,085 12,085 12,085
    Height mm 2,540 2,540 2,540 2,540 2,540 2,540 2,540 2,540 2,540
    Width mm 2,285 2,285 2,285 2,285 2,285 2,285 2,285 2,285 2,285
Weight Operation weight kg 8,420 8,420 8,990 9,620 9,880 10,670 11,010 11,010 11,010
  Unit kg 7,820 7,820 7,950 8,580 8,840 10,380 10,720 10,720 10,720
Water heat exchanger Type   Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube Shell and tube
  Water volume l 599 599 1,043 1,027 1,027 995 979 979 979
Air heat exchanger Type   High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum High efficiency fin and tube type – Copper Aluminum
Fan Air flow rate Nom. l/s 73,812 73,812 73,812 82,014 82,014 90,215 98,417 98,417 98,417
  Speed rpm 700 700 700 700 700 700 700 700 700
Compressor Quantity   2 2 2 2 2 2 2 2 2
  Type   Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression Driven vapour compression
Sound power level Cooling Nom. dBA 93 93 93 93 94 94 94 95 95
Sound pressure level Cooling Nom. dBA 71 71 71 72 72 72 72 72 73
Refrigerant Type   R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a R-134a
  GWP   1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430 1,430
  Circuits Quantity   2 2 2 2 2 2 2 2 2
  Charge kg 204 204 204 230 240 275 280 280 280
Charge Per circuit TCO2Eq 145.9 145.9 145.9 164.5 171.6 196.6 200.2 200.2 200.2
Power supply Phase   3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50 50 50 50 50
  Voltage V 400 400 400 400 400 400 400 400 400
Compressor Starting method   Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta Wye-Delta
Notes (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511 (1) - Performance calculations according to EN 14511
  (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units (2) - Sound power level (at standard conditions) is measured in accordance with ISO9614 and Eurovent 8/1 for Eurovent certified units
  (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%. (3) - Allowed voltage tolerance ± 10%. Voltage unbalance between phases must be within ± 3%.
  (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 % (4) - Maximum starting current: starting current of biggest compressor + 75 % of maximum current of the other compressor + fans current for the circuit at 75 %
  (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current. (5) - Nominal current in cooling mode: entering evaporator water temp. 12°C; leaving evaporator water temp. 7°C; ambient air temp. 35°C. Compressor + fans current.
  (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current (6) - Maximum running current is based on max compressor absorbed current in its envelope and max fans absorbed current
  (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage. (7) - Maximum unit current for wires sizing is based on minimum allowed voltage.
  (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1 (8) - Maximum current for wires sizing: (compressors full load ampere + fans current) x 1.1
  (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water (9) - Fluid: Water
  (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS). (10) - For more details on the operating limits please refer to the Chiller Selection Software (CSS).
  (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels. (11) - Equipment contains fluorinated greenhouse gases. Actual refrigerant charge depends on the final unit construction, details can be found on the unit labels.