ETSX16P50DA ETSX16P30DA
Outdoor unit EPRA14DAV3, EPRA16DAV3, EPRA18DAV3, EPRA14DAW1, EPRA16DAW1, EPRA18DAW1 EPRA14DAV3, EPRA16DAV3, EPRA18DAV3, EPRA14DAW1, EPRA16DAW1, EPRA18DAW1
Casing Colour   Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011)
  Material   Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height mm 1,896 1,891
    Width mm 785 590
    Depth mm 785 615
  Packed unit Height mm 2,031 2,026
    Width mm 800 800
    Depth mm 900 900
Weight Unit kg 94 77
  Packed unit kg 105 88
Packing Material   Plastic foil, Wood (pallet), Corrugated board Plastic foil, Wood (pallet), Corrugated board
  Weight kg 11 11
PED Category   Art4.3 Art4.3
Pump Type   Grundfos UPMXL 20-125 CHBL PWM RT Grundfos UPMXL 20-125 CHBL PWM RT
  Nr of speeds   PWM PWM
  IP class   IPX2D IPX2D
  Power input W 180 180
Tank Water volume l 477 294
  Material   Polypropylen Polypropylen
  Maximum water temperature °C 85.0 85.0
  Insulation Material   HFC-free Polyurethane foam HFC-free Polyurethane foam
    Heat loss kWh/24h 1.7 (1) 1.5 (1)
  Energy efficiency class   B B
  Psbsol W/K 1.6 1.4
  Standing heat loss W 72 64
  Storage volume l 477 294
  Vbu (Solar, BUH) l 464 290
Heat exchanger Quantity   2 2
  Charging Quantity   1 1
    Tube material   Stainless steel (1.4404) Stainless steel (1.4404)
    Face area 3 4
    Internal coil volume l 16 19
    Operating pressure bar 3 3
  Domestic hot water Face area 5.800 5.600
    Internal coil volume l 28.2 27.1
    Operating pressure bar 6 6
    Quantity   1 1
    Tube material   Stainless steel (1.4404) Stainless steel (1.4404)
Thermal performance Hot water volume without reheating at draw-off rate 12l/min l 318 (2), 494 (3), 564 (4) 153 (2), 252 (3), 321 (4)
  Hot water volume without reheating at draw-off rate 8l/min l 364 (2), 540 (3), 612 (4) 184 (2), 282 (3), 352 (4)
General Supplier/Manufacturer details Name or trademark   Daikin Europe N.V. Daikin Europe N.V.
    Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
  Product description Model identifier   ETSX16P50DA ETSX16P30DA
    Model identifier (with wildcards)   ETS*DA ETS*DA
Water circuit Piping connections diameter inch G 1" (male) G 1" (male)
  Piping material   Brass(CW617N) Brass(CW617N)
  Safety valve bar 3 3
  Manometer   Digital Digital
  Drain valve / fill valve   Yes Yes
  Shut off valve   Yes Yes
  flowswitch   Yes Yes
  Air purge valve   Yes Yes
  Pressure Heating Max. bar 3 3
Water circuit - space heating side (main zone) Air purge valve   Yes Yes
  Drain valve / fill valve   Yes Yes
  Manometer   Yes Yes
  Piping connections diameter inch G 1 (FEMALE) G 1 (FEMALE)
  Safety valve bar 3 3
  Shut off valve   Yes Yes
Water circuit - Domestic hot water side Piping material   Brass(CW617N) Brass(CW617N)
  Piping connections Cold water in / Hot water out inch G 1" (male) G 1" (male)
Sound power level Nom. dBA 45.6 45.6
Sound pressure level Nom. dBA 32.8 32.8
Operation range Heating Ambient Min. °CDB -28 -28
      Max. °CDB 35 35
    Water side Min. °C 15 15
      Max. °C 70 70
  Indoor installation Ambient Min. °CDB 5 5
      Max. °CDB 40 40
  Cooling Ambient Min. °CDB 10 10
      Max. °CDB 43 43
    Water side Min. °C 5 5
      Max. °C 22 22
  Domestic hot water Ambient Min. °CDB -28 -28
      Max. °CDB 35 35
    Water side Min. °C 10 10
      Max (booster heater) °C 75 75
      Max. °C 63 63
Control systems Class of temperature control   II II
  Contribution to seasonal space heating efficiency % 2.0 2.0
  Infrared remote control   No No
  Wired remote control   RoCon+ RoCon+
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 230 230
  Voltage range Min. % -10 -10
    Max. % 10 10
Class IP   IPX0A IPX0A
Electrical power consumption Max. W 161 161
  Standby W 13 13
Electric heater Power supply Name   3V / 9W 3V / 9W
    Phase   1~ / 3~ 1~ / 3~
    Frequency Hz 50 50
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897
  (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C
  (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C
  (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C