Specifications Table for ETSHB-D

ETSHB16P30DA ETSHB16P50DA
Casing Colour   Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011)
  Material   Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height mm 1,891 1,896
    Width mm 590 785
    Depth mm 615 785
Weight Unit kg 75 96
PED Category   Art4.3 Art4.3
Sound power level Nom. dBA 45.6 45.6
Sound pressure level Nom. dBA 32.8 32.8
Power supply Phase   1~ 1~
  Frequency Hz 50 50
  Voltage V 230 230
Electric heater Power supply Name   3V / 9W 3V / 9W
    Phase   1~ / 3~ 1~ / 3~
    Frequency Hz 50 50
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897
  (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C
  (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C
  (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C