ETBX16DA9W
Heater capacity Step 1 kW 3
  Step 2 kW max. 6 kW
Power input Nom. kW 0.21
Casing Colour   White + Black
  Material   Resin, sheet metal
Dimensions Unit Height mm 840
    Width mm 440
    Depth mm 390
  Packed unit Height mm 450
    Width mm 650
    Depth mm 1,016
Weight Unit kg 38.0
  Packed unit kg 42
Packing Material   Carton, PP (Straps), EPS
  Weight kg 4
Pump Type   Grundfos UPMXL GEO 25-125 130 PWM
  Nr of speeds   PWM
  Power input W 179
Water side Heat exchanger Water flow rate Min. l/min 20.0 (1)
Expansion vessel Volume l 10
  Max. water pressure bar 3
  Pre pressure bar 1
Water filter Diameter perforations mm 0.8
  Material   Stainless steel, Plastic
General Supplier/Manufacturer details Name or trademark   Daikin Europe N.V.
    Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
Water circuit Piping connections diameter inch G 1" (female)
  Piping material   Cu
  Internal piping diameter inch 1-1/4"
  Piping inch 1"
  Safety valve bar 3
  Manometer   Digital
  Drain valve / fill valve   No
  Shut off valve   Yes
  flowswitch   Yes
  Air purge valve   Yes
  Total water volume l 2.2 (2)
  Minimum water volume in the system for cooling l 20 (3)
  Minimum water volume in the system for heating l 20 (3)
Sound power level Nom. dBA 44.0 (4)
Sound pressure level Nom. dBA 30.0 (5)
Operation range Heating Ambient Min. °C 0 (6)
      Max. °C 0 (6)
    Water side Min. °C 0 (6)
      Max. °C 0 (6)
  Indoor installation Ambient Min. °CDB 5
      Max. °CDB 35 (7)
  Cooling Ambient Min. °CDB 0 (6)
      Max. °CDB 0 (6)
    Water side Min. °C 0 (6)
      Max. °C 0 (6)
  Domestic hot water Water side Min. °C 0 (6)
      Max. °C 0 (6)
Safety devices Item 01   Thermal cut out
Power supply Name   See note 8
  Voltage range Min. % -10
    Max. % 10
Class IP   IP X0B
Electric heater Power supply Name   9W
    Phase   3~
    Frequency Hz 50
    Voltage V 400
  Current Maximum running current A 13.0
  Recommended fuses A 20.000 (9)
Wiring connections Communication cable Quantity   3
    Remark   2.5 mm²
  Electric meter Quantity   2
    Remark   Minimum 0.75 mm² (5VDC pulse detection)
  Preferential kWh rate power supply Quantity   Power: 2
    Remark   Power 6.3A (Select diameter and type according to national and local regulations)
  Domestic hot water pump Quantity   2
    Remark   Minimum 0.75 mm² (2A inrush, 1A continuous)
  For power supply back-up heater Quantity   Prewired
  For connection with R6T Quantity   2
    Remark   Minimum 0.75 mm²
  For connection with A3P Quantity   Depends on thermostat type, cf. installation manual
    Remark   Voltage: 230V / Max. current: 100mA / Min. 0.75mm²
  For connection with M2S Quantity   2
    Remark   Voltage: 230V / Max. current: 100mA / Min. 0.75mm²
  For connection with optional FWXV* (demand input and output) Quantity   4
    Remark   100 mA, minimum 0.75 mm²
Notes (1) - Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation).
  (2) - Including piping + back-up heater; excluding expansion vessel
  (3) - Excluding the water in the unit. This minimum water volume is sufficient for most applications. During critical processes extra water may be required.
  (4) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°.
  (5) - Value measured in an anechoic room at 1m distance from the unit. It is a relative value, depending on the distance and acoustic environment. The sound pressure level mentioned is measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C.
  (6) - Refer to operation range of the unit.
  (7) - Depends on operation mode, refer to installation manual.
  (8) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply.
  (9) - 4 pole 20 A curve 400V tripping class C (refer to wiring diagram)