Specifications Table for ETBX-D6V / EPRA014-018DW

ETBX16DA6V / EPRA14DAW1 ETBX16DA6V / EPRA16DAW1 ETBX16DA6V / EPRA18DAW1
Indoor unit ETBX16DA6V ETBX16DA6V ETBX16DA6V
Outdoor unit EPRA14DAW1 EPRA16DAW1 EPRA18DAW1
Heating capacity Min. kW 3.50 (1) 3.90 (1) 4.16 (1)
  Nom. kW 5.69 (2) 9.00 (2) 9.00 (2)
  Max. kW 8.75 (1) 10.00 (1) 11.25 (1)
Power input Heating Min. kW 0.74 (3) 0.82 (3) 0.88 (3)
    Nom. kW 1.22 (2) 1.80 (2) 1.80 (2)
    Max. kW 1.86 (3) 2.13 (3) 2.40 (3)
COP 4.66 (2) 5.00 (2) 5.00 (2)
Pump Type   Grundfos UPMXL GEO 25-125 130 PWM Grundfos UPMXL GEO 25-125 130 PWM Grundfos UPMXL GEO 25-125 130 PWM
  Nominal ESP unit Heating kPa 111.2 (5) 97.4 (5) 97.4 (5)
Water side Heat exchanger Water flow rate Heating Nom. l/min 16.3 (2) 25.8 (2) 25.8 (2)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes Yes Yes
    Brine-to-water heat pump   No No No
    Heat pump combination heater   Yes Yes Yes
    Low-temperature heat pump   No No No
    Supplementary heater integrated   Yes Yes Yes
    Water-to-water heat pump   No No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 44.0 44.0 44.0
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 54.0 54.0 54.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Other Capacity control   Inverter Inverter Inverter
    Pck (Crankcase heater mode) kW 0.000 0.000 0.000
    Poff (Off mode) kW 0.031 0.031 0.031
    Psb (Standby mode) kW 0.042 0.042 0.042
    Pto (Thermostat off) kW 0.033 0.033 0.033
  Integrated supplementary heater Psup kW 6.0 6.0 6.0
    Type of energy input   Electrical Electrical Electrical
Space heating Average climate water outlet 55°C General Annual energy consumption kWh 7,122 7,122 7,122
      Ƞs (Seasonal space heating efficiency) % 142 142 142
      Prated at -10°C kW 13 13 13
      Qhe Annual energy consumption (GCV) Gj 26 26 26
      SCOP   3.63 3.63 3.63
      Seasonal space heating eff. class   A++ A++ A++
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   2.43 2.43 2.43
      Pdh kW 11.1 11.1 11.1
      PERd % 97.2 97.2 97.2
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   3.52 3.52 3.52
      Pdh kW 6.7 6.7 6.7
      PERd % 140.8 140.8 140.8
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   4.54 4.54 4.54
      Pdh kW 6.5 6.5 6.5
      PERd % 181.6 181.6 181.6
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   5.97 5.97 5.97
      Pdh kW 5.2 5.2 5.2
      PERd % 238.8 238.8 238.8
    Tol (temperature operating limit) COPd   2.12 2.12 2.12
      Pdh kW 12.5 12.5 12.5
      PERd % 84.8 84.8 84.8
      TOL °C -10 -10 -10
      WTOL °C 55 55 55
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.0 0.0 0.0
    Tbiv (bivalent temperature) COPd   2.12 2.12 2.12
      Pdh kW 12.5 12.5 12.5
      PERd % 84.8 84.8 84.8
      Tbiv °C -10 -10 -10
  Cold climate water outlet 55°C General Annual energy consumption kWh 9,589 9,589 9,589
      Ƞs (Seasonal space heating efficiency) % 126 126 126
      Prated at -22°C kW 13 13 13
      Qhe Annual energy consumption (GCV) Gj 35 35 35
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   2.74 2.74 2.74
      Pdh kW 7.5 7.5 7.5
      PERd % 109.6 109.6 109.6
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   3.67 3.67 3.67
      Pdh kW 5.8 5.8 5.8
      PERd % 146.8 146.8 146.8
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   4.69 4.69 4.69
      Pdh kW 5.6 5.6 5.6
      PERd % 187.6 187.6 187.6
    D Condition (12°CDB/11°CWB) COPd   6.12 6.12 6.12
      Pdh kW 6.2 6.2 6.2
      PERd % 244.8 244.8 244.8
    Tol (temperature operating limit) COPd   1.65 1.65 1.65
      Pdh kW 10.6 10.6 10.6
      PERd % 66.0 66.0 66.0
      TOL °C -22 -22 -22
      WTOL °C 55 55 55
    G Condition (-15°CDB/-) COPd   2.17 2.17 2.17
      Pdh kW 10.3 10.3 10.3
      PERd % 86.8 86.8 86.8
    Tbiv (bivalent temperature) COPd   1.90 1.90 1.90
      Pdh kW 11.0 11.0 11.0
      PERd % 76.0 76.0 76.0
      Tbiv °C -18 -18 -18
    Rated heat output supplementary capacity Psup (at Tdesign -22°C) kW 1.9 1.9 1.9
  Warm climate water outlet 55°C General Annual energy consumption kWh 3,926 3,926 3,926
      Ƞs (Seasonal space heating efficiency) % 167 167 167
      Prated at 2°C kW 13 13 13
      Qhe Annual energy consumption (GCV) Gj 14 14 14
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   2.62 2.62 2.62
      Pdh kW 11.4 11.4 11.4
      PERd % 104.8 104.8 104.8
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   3.65 3.65 3.65
      Pdh kW 8.2 8.2 8.2
      PERd % 146.0 146.0 146.0
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   5.37 5.37 5.37
      Pdh kW 6.1 6.1 6.1
      PERd % 214.8 214.8 214.8
    Tbiv (bivalent temperature) COPd   3.18 3.18 3.18
      Pdh kW 11.0 11.0 11.0
      PERd % 127.2 127.2 127.2
      Tbiv °C 4 4 4
  Space heating-=-Water outlet 45°C Space heating-=-Water outlet 45°C-=-H Condition (-2°C / - ) Space heating-=-Water outlet 45°C-=-H Condition (-2°C / - )-=-Max.-=-kW kW 11.1 11.8 11.8
  Average climate water outlet 35°C General SCOP   4.57 4.57 4.57
      Annual energy consumption kWh 5,651 5,651 5,651
      Ƞs (Seasonal space heating efficiency) % 180 180 180
      Prated at -10°C kW 13 13 13
      Qhe Annual energy consumption (GCV) Gj 20 20 20
      Seasonal space heating eff. class   A+++ A+++ A+++
    A Condition (-7°CDB/-8°CWB) COPd   3.07 3.07 3.07
      Pdh kW 10.6 10.6 10.6
      PERd % 122.8 122.8 122.8
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   4.49 4.49 4.49
      Pdh kW 6.5 6.5 6.5
      PERd % 179.6 179.6 179.6
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   5.75 5.75 5.75
      Pdh kW 6.1 6.1 6.1
      PERd % 230.0 230.0 230.0
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   6.97 6.97 6.97
      Pdh kW 5.5 5.5 5.5
      PERd % 278.8 278.8 278.8
    Tol (temperature operating limit) COPd   2.84 2.84 2.84
      Pdh kW 11.8 11.8 11.8
      PERd % 113.6 113.6 113.6
      TOL °C -10 -10 -10
      WTOL °C 35 35 35
    Tbiv (bivalent temperature) COPd   3.13 3.13 3.13
      Pdh kW 10.6 10.6 10.6
      PERd % 125.2 125.2 125.2
      Tbiv °C -7 -7 -7
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 0.7 0.7 0.7
  Cold climate water outlet 35°C General Annual energy consumption kWh 7,356 7,356 7,356
      Ƞs (Seasonal space heating efficiency) % 165 165 165
      Prated at -22°C kW 13 13 13
      Qhe Annual energy consumption (GCV) Gj 26 26 26
    A Condition (-7°CDB/-8°CWB) COPd   3.50 3.50 3.50
      Pdh kW 8.0 8.0 8.0
      PERd % 140.0 140.0 140.0
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   5.07 5.07 5.07
      Pdh kW 4.9 4.9 4.9
      PERd % 202.8 202.8 202.8
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   6.10 6.10 6.10
      Pdh kW 5.3 5.3 5.3
      PERd % 244.0 244.0 244.0
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   7.03 7.03 7.03
      Pdh kW 5.7 5.7 5.7
      PERd % 281.2 281.2 281.2
    Tol (temperature operating limit) COPd   2.16 2.16 2.16
      Pdh kW 10.1 10.1 10.1
      PERd % 86.4 86.4 86.4
      TOL °C -22 -22 -22
      WTOL °C 35 35 35
    G Condition (-15°CDB/-) COPd   2.62 2.62 2.62
      Pdh kW 10.7 10.7 10.7
      PERd % 104.8 104.8 104.8
    Tbiv (bivalent temperature) COPd   2.62 2.62 2.62
      Pdh kW 10.7 10.7 10.7
      PERd % 104.8 104.8 104.8
      Tbiv °C -15 -15 -15
    Rated heat output supplementary capacity Psup (at Tdesign -22°C) kW 2.4 2.4 2.4
  Warm climate water outlet 35°C General Annual energy consumption kWh 2,855 2,855 2,855
      Ƞs (Seasonal space heating efficiency) % 231 231 231
      Prated at 2°C kW 13 13 13
      Qhe Annual energy consumption (GCV) Gj 10 10 10
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   3.51 3.51 3.51
      Pdh kW 10.0 10.0 10.0
      PERd % 140.4 140.4 140.4
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   5.67 5.67 5.67
      Pdh kW 8.3 8.3 8.3
      PERd % 226.8 226.8 226.8
    Tbiv (bivalent temperature) COPd   4.96 4.96 4.96
      Pdh kW 9.8 9.8 9.8
      PERd % 198.4 198.4 198.4
      Tbiv °C 5 5 5
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.0 1.0 1.0
      COPd   7.04 7.04 7.04
      Pdh kW 5.7 5.7 5.7
      PERd % 281.6 281.6 281.6
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
  (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
  (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed