ERWQ02AAV3 | |||||
---|---|---|---|---|---|
Dimensions | Unit | Height | Mm | 550 | |
Width | Mm | 765 | |||
Depth | Mm | 285 | |||
Weight | Unit | kg | 35 | ||
Piping connections | Liquid | OD | Mm | 6.35 | |
Gas | OD | Mm | 9.5 | ||
Level difference | IU - OU | Max. | m | 15 | |
Sound pressure level | Heating | Nom. | dBA | 47 | |
Cooling | Nom. | dBA | 47 | ||
Refrigerant | Type | R-410A | |||
GWP | 2,087.5 | ||||
Charge | TCO2Eq | 2.2 | |||
Charge | kg | 1.05 | |||
Power supply | Name | V3 | |||
Phase | 1~ | ||||
Frequency | Hz | 50 | |||
Voltage | V | 230 | |||
Notes | (1) - Contains fluorinated greenhouse gases |