Specifications Table for ERRQ-AY1

ERRQ011AAY1 ERRQ014AAY1 ERRQ016AAY1
Dimensions Unit Height mm 1,345 1,345 1,345
    Width mm 900 900 900
    Depth mm 320 320 320
Weight Unit kg 120 120 120
Operation range Heating Min. °CWB -20 -20 -20
    Max. °CWB 20 20 20
  Domestic hot water Min. °CDB -20 -20 -20
    Max. °CDB 35 35 35
Sound power level Heating Nom. dBA 68 69 71
Sound pressure level Heating Nom. dBA 52 53 55
Refrigerant Type   R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5
  Charge TCO2Eq 9.4 9.4 9.4
  Charge kg 4.5 4.5 4.5
Piping connections Liquid OD mm 9.52   9.52
  Gas OD mm 15.9   15.9
  Drain OD mm 26x3   26x3
  Level difference IU - OU Max. m 30   30
  Heat insulation   Both liquid and gas pipes   Both liquid and gas pipes
Quantity Installation manual Installation manual Installation manual
Power supply Name   Y1 Y1 Y1
  Phase   3~ 3~ 3~
  Frequency Hz 50 50 50
  Voltage V 380-415 380-415 380-415
Current Recommended fuses A 16 16 16
Notes See separate drawing for operation range (1) - See separate drawing for operation range See separate drawing for operation range
  Contains fluorinated greenhouse gases (2) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
Piping connections Liquid OD mm   9.52  
  Gas OD mm   15.9  
  Drain OD mm   26x3  
  Level difference IU - OU Max. m   30  
  Heat insulation     Both liquid and gas pipes