Daikin Altherma low temperature split

Daikin Altherma 3 R - ERLA-DV

ERLA-DV

Product Features

  • Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency
  • Daikin outdoor units are neat, sturdy and can easily be mounted on a roof or terrace or simply placed against an outside wall
  • Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency
  • Outdoor units for pair application
  • Anti-corrosion treated outdoor heat exchanger fin
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
Installer reference guide