ERGA04DAV3A ERGA06DAV3A ERGA08DAV3A
Casing Colour   Ivory white Ivory white Ivory white
  Material   Polyester painted galvanised steel plate Polyester painted galvanised steel plate Polyester painted galvanised steel plate
Dimensions Unit Height mm 740 740 740
    Width mm 884 884 884
    Depth mm 388 388 388
  Packed unit Height mm 815 815 815
    Width mm 1,043 1,043 1,043
    Depth mm 478 478 478
Weight Unit kg 58.5 58.5 58.5
  Packed unit kg 60 60 60
Packing Material   Cardboard, EPS Cardboard, EPS Cardboard, EPS
  Weight kg 1.5 1.5 1.5
Heat exchanger Length mm 920 920 920
  Rows Quantity   2 2 2
  Fin pitch mm 1.40 1.40 1.40
  Passes Quantity   32 32 32
  Face area 0.658 0.658 0.658
  Tube type   ø7 Hi-XA ø7 Hi-XA ø7 Hi-XA
  Fin Type   Aluminium Aluminium Aluminium
    Treatment   Anti-corrosion Hydrophilic Anti-corrosion Hydrophilic Anti-corrosion Hydrophilic
Fan Type   Propeller fan Propeller fan Propeller fan
  Quantity   1 1 1
  Discharge direction   Horizontal Horizontal Horizontal
Fan motor Quantity   1 1 1
  Model   KFD-325-77-10A KFD-325-77-10A KFD-325-77-10A
  Output W 77 77 77
  Speed Heating Nom. rpm 620 680 740
    Cooling Nom. rpm 780 780 780
Compressor Quantity   1 1 1
  Model   2YC71EXD#C 2YC71EXD#C 2YC71EXD#C
  Type   Hermetically sealed swing compressor Hermetically sealed swing compressor Hermetically sealed swing compressor
PED Category   Category II Category II Category II
  Most critical part Name   Compressor Compressor Compressor
    Ps*V Bar*l 110.4 110.4 110.4
Operation range Heating Min. °CDB -25 -25 -25
    Max. °CDB 25 25 25
  Cooling Min. °CDB 10 10 10
    Max. °CDB 43 43 43
  Domestic hot water Min. °CDB -25 -25 -25
    Max. °CDB 35 35 35
Piping connections Liquid Quantity   1 1 1
    Type   Flare connection Flare connection Flare connection
    OD mm 6,35 6,35 6,35
  Gas Quantity   1 1 1
    Type   Flare connection Flare connection Flare connection
    OD mm 15.9 15.9 15.9
  Drain Quantity   2 2 2
    Type   Hole Hole Hole
    OD mm 18 18 18
  Piping length OU - IU Min. m 3 3 3
      Max. m 30 30 30
    System Chargeless m 10 10 10
  High pressure side Design pressure bar 46 46 46
  Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m) 0.02 (for piping length exceeding 10m)
  Level difference IU - OU Max. m 20.0 20.0 20.0
  Heat insulation   Both liquid and gas pipes Both liquid and gas pipes Both liquid and gas pipes
Sound power level Heating Nom. dBA 58 (1) 60 (1) 62 (1)
  Cooling Nom. dBA 61 (1) 62 (1) 62 (1)
Sound pressure level Heating Nom. dBA 44 (1) 47 (1) 49 (1)
  Cooling Nom. dBA 48 (1) 49 (1) 50 (1)
Refrigerant Type   R-32 R-32 R-32
  GWP   675.0 675.0 675.0
  Charge TCO2Eq 1.01 1.01 1.01
  Charge kg 1.50 1.50 1.50
  Control   Expansion valve Expansion valve Expansion valve
  Circuits Quantity   1 1 1
Refrigerant oil Type   FW68DA FW68DA FW68DA
  Charged volume l 0.9 0.9 0.9
Defrost method Reversed cycle Reversed cycle Reversed cycle
Defrost control Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature
Safety devices Item 01   High pressure switch High pressure switch High pressure switch
Power supply Name   V3 V3 V3
  Phase   1N~ 1N~ 1N~
  Frequency Hz 50 50 50
  Voltage V 230 230 230
  Voltage range Min. % -10 -10 -10
    Max. % 10 10 10
Current Maximum running current Heating A 15.9 15.9 15.9
  Recommended fuses A 16 16 16
Wiring connections For power supply Quantity   3 3 3
    Remark   2,5mm² 2,5mm² 2,5mm²
  For connection with indoor Quantity   4 4 4
    Remark   1,5mm² 1,5mm² 1,5mm²
Class IP   IPX4 IPX4 IPX4
Notes_Description 1 1 1