EPRA14DAV3 EPRA16DAV3 EPRA18DAV3
Casing Colour   Silver, Black Silver, Black Silver, Black
  Material   Polyester painted galvanised steel plate Polyester painted galvanised steel plate Polyester painted galvanised steel plate
Dimensions Unit Height mm 1,003 1,003 1,003
    Width mm 1,270 1,270 1,270
    Depth mm 533 533 533
  Packed unit Height mm 1,340 1,340 1,340
    Width mm 1,440 1,440 1,440
    Depth mm 690 690 690
Weight Unit kg 146 146 146
  Packed unit kg 182 182 182
Packing Material   Carton, Wood (pallet), PE (Straps), Plastic foil Carton, Wood (pallet), PE (Straps), Plastic foil Carton, Wood (pallet), PE (Straps), Plastic foil
  Weight kg 27 27 27
Heat exchanger Length mm 1,200 1,200 1,200
  Rows Quantity   3 3 3
  Fin pitch mm 2.20 2.20 2.20
  Passes Quantity   10 10 10
  Face area 119 119 119
  Stages Quantity   44 44 44
  Tube type   ø7 Hi-XSL ø7 Hi-XSL ø7 Hi-XSL
  Fin Type   WF fin WF fin WF fin
    Treatment   Anti-corrosion treatment (PE) Anti-corrosion treatment (PE) Anti-corrosion treatment (PE)
Fan Type   Propeller fan Propeller fan Propeller fan
  Quantity   1 1 1
  Air flow rate Heating Nom. m³/min 65.3 65.3 66.0
    Cooling Nom. m³/min 106 106 106
  Discharge direction   Horizontal Horizontal Horizontal
Fan motor Quantity   1 1 1
  Model   Brushless DC motor Brushless DC motor Brushless DC motor
  Output W 210 210 210
  Drive   Direct drive Direct drive Direct drive
  Speed Steps   12 12 12
    Heating Nom. rpm 470 470 475
    Cooling Nom. rpm 750 750 750
Compressor Quantity   1 1 1
  Model   JT90KFDM@SP JT90KFDM@SP JT90KFDM@SP
  Type   Hermetically sealed scroll compressor Hermetically sealed scroll compressor Hermetically sealed scroll compressor
  Starting method   Inverter driven Inverter driven Inverter driven
PED Category   Category III Category III Category III
  Most critical part Name   Compressor Compressor Compressor
    Ps*V Bar*l 213 213 213
Operation range Heating Min. °CDB -28.0 -28.0 -28.0
    Max. °CDB 35 35 35
  Cooling Min. °CDB 10 10 10
    Max. °CDB 43 43 43
  Domestic hot water Max. °CDB 35 35 35
    Min. °CDB -28 -28 -28
Piping connections Water inlet heat exchanger diameter inch G1" (male) G1" (male) G1" (male)
  Water outlet heat exchanger diameter inch G1" (male) G1" (male) G1" (male)
  Piping length OU - IU Max. m 50 50 50
  High pressure side Design pressure bar 56 56 56
  Level difference IU - OU Max. m 10.0 10.0 10.0
  Piping connections-=-Water circuit Piping connections-=-Water circuit-=-Filter ball valve   Yes Yes Yes
Sound power level Heating Nom. dBA 56.0 (1) 56.0 (1) 59.0 (1)
  Cooling Nom. dBA 56.0 (1) 56.0 (1)  
Sound pressure level Heating Nom. dBA 43.0 (2) 43.0 (2) 48.0 (2)
  Cooling Nom. dBA 43.0 (2) 43.0 (2)  
  Night quiet mode Heating dBA 54.0 (2) 54.0 (2) 54.0 (2)
Refrigerant Type   R-32 R-32 R-32
  GWP   675.0 675.0 675.0
  Charge TCO2Eq 2.84 2.84 2.84
  Charge kg 4.20 4.20 4.20
  Control   Expansion valve Expansion valve Expansion valve
  Circuits Quantity   1 1 1
Refrigerant oil Type   FW68DE FW68DE FW68DE
  Charged volume l 1.85 1.85 1.85
Defrost method Reversed cycle Reversed cycle Reversed cycle
Defrost control Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature Sensor for outdoor heat exchanger temperature
Capacity control Method   Inverter controlled Inverter controlled Inverter controlled
Safety devices Item 01   High pressure switch High pressure switch High pressure switch
    02   Low pressure switch Low pressure switch Low pressure switch
    03   Fuse Fuse Fuse
    04   Compressor motor protection Compressor motor protection Compressor motor protection
    05   Pressure relief valve Pressure relief valve Pressure relief valve
Power supply Name   V3 V3 V3
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 230 230 230
  Voltage range Min. % -10 -10 -10
    Power supply-=-Voltage range-=-cos phi Power supply-=-Voltage range-=-cos phi-=-Nom.   0.90 0.90 0.95
      Power supply-=-Voltage range-=-cos phi-=-Max.   0.98 0.98 0.98
    Max. % 10 10 10
Current Minimum Ssc value kVa Equipment complying with EN / IEC 61000-3-12 Equipment complying with EN / IEC 61000-3-12 Equipment complying with EN / IEC 61000-3-12
  Recommended fuses A 32 32 32
  Current-=-Inverter modulation Current-=-Inverter modulation-=-Min.-=-% % 40 (3) 39 (3) 37 (3)
Wiring connections For power supply Remark   See installation manual outdoor unit See installation manual outdoor unit See installation manual outdoor unit
  For connection with indoor Remark   See installation manual indoor unit See installation manual indoor unit See installation manual indoor unit
Notes (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C). (2) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C). (2) - The sound pressure level is measured via a microphone at a certain distance from the unit. It is a relative value depending on the distance and acoustic environment. Refer to sound spectrum drawing for more information. Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C).
  (3) - Percentage of heating capacity at Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Percentage of heating capacity at Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Percentage of heating capacity at Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)