Specifications Table for EMRQ-AB

EMRQ8ABY1 EMRQ10ABY1 EMRQ12ABY1 EMRQ14ABY1 EMRQ16ABY1
Dimensions Unit Height mm 1,680 1,680 1,680 1,680 1,680
    Width mm 1,300 1,300 1,300 1,300 1,300
    Depth mm 765 765 765 765 765
Weight Unit kg 331 331 331 339 339
Operation range Domestic hot water Ambient Min. °CDB -20 -20 -20 -20 -20
      Max. °CDB 35 35 35 35 35
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A
  Charge kg 10.3 10.6 10.8 11.1 11.1
Piping connections Liquid OD mm 9,52 9,52 12,7 12,7 12,7
  Suction OD mm 19.1 22.2 28.6 28.6 28.6
  High and low pressure gas OD mm 15.9 19.1 19.1 22.2 22.2
  Total piping length System Actual m 300 300 300 300 300
Power supply Phase   3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50
  Voltage V 380-415 380-415 380-415 380-415 380-415
Notes Maximum installation height difference between indoor units can be increased up to 25m with special field setting Maximum installation height difference between indoor units can be increased up to 25m with special field setting Maximum installation height difference between indoor units can be increased up to 25m with special field setting Maximum installation height difference between indoor units can be increased up to 25m with special field setting Maximum installation height difference between indoor units can be increased up to 25m with special field setting
  Ssc: Short-circuit power Ssc: Short-circuit power Ssc: Short-circuit power Ssc: Short-circuit power Ssc: Short-circuit power
  Select diameter and type according to national and local regulations Select diameter and type according to national and local regulations Select diameter and type according to national and local regulations Select diameter and type according to national and local regulations Select diameter and type according to national and local regulations
  European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase.
  In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax
  EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A