Daikin Altherma Flex Type

Daikin Altherma R HT - EMRQ-AB

Ideal for large requirements of domestic hot water such as apartment buildings or commercial spaces

EMRQ-AB

Product Features

  • Low energy bills and low CO2 emissions
  • Easy installation and maintenance
  • Customised to meet your building's needs: up to 10 indoor units can be connected to 1 outdoor unit

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.