Specifications Table for EMRQ-A

EMRQ8AAY1 EMRQ10AAY1 EMRQ12AAY1 EMRQ14AAY1 EMRQ16AAY1
Heating capacity Nom. kW 22.4 (1) 28 (1) 33.6 (1) 39.2 (1) 44.8 (1)
Cooling capacity Nom. kW 20 (2) 25 (2) 30 (2) 35 (2) 40 (2)
Dimensions Unit Height mm 1,680 1,680 1,680 1,680 1,680
    Width mm 1,300 1,300 1,300 1,300 1,300
    Depth mm 765 765 765 765 765
Weight Unit kg 331 331 331 339 339
Operation range Heating Min. °CWB -15 -15 -15 -15 -15
    Max. °CWB 20 20 20 20 20
  Domestic hot water Ambient Min. °CDB -15 -15 -15 -15 -15
      Max. °CDB 35 35 35 35 35
  Cooling Max. °CDB 43 43 43 43 43
Sound power level Heating Nom. dBA 78 78 80 83 84
Sound pressure level Heating Nom. dBA 58 58 60 62 63
Refrigerant Type   R-410A R-410A R-410A R-410A R-410A
  GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
  Charge kg 10.3 10.6 10.8 11.1 11.1
  Charge TCO2Eq 21.5 22.1 22.5 23.2 23.2
Piping connections Liquid OD mm 9.52 9.52 12.7 12.7 12.7
  Suction OD mm 19.1 22.2 28.6 28.6 28.6
  High and low pressure gas OD mm 15.9 19.1 19.1 22.2 22.2
  Total piping length System Actual m 300 300 300 300 300
  Level difference OU - IU Total m 40 40 40 40 40
Quantity Installation manual Installation manual Installation manual Installation manual Installation manual
Power supply Phase   3~ 3~ 3~ 3~ 3~
  Frequency Hz 50 50 50 50 50
  Voltage V 380-415 380-415 380-415 380-415 380-415
Notes Condition: Ta=7°CDB/6°CWB, 100% connection ratio Condition: Ta=7°CDB/6°CWB, 100% connection ratio Condition: Ta=7°CDB/6°CWB, 100% connection ratio Condition: Ta=7°CDB/6°CWB, 100% connection ratio Condition: Ta=7°CDB/6°CWB, 100% connection ratio
  Condition: Ta=35°CDB, 100% connection ratio Condition: Ta=35°CDB, 100% connection ratio Condition: Ta=35°CDB, 100% connection ratio Condition: Ta=35°CDB, 100% connection ratio Condition: Ta=35°CDB, 100% connection ratio
  European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and <= 75A per phase European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and <= 75A per phase European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and <= 75A per phase European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and <= 75A per phase European/International Technical Standard setting the limits for harmonic currents produced by equipment connected to public low-voltage systems with input current >16A and <= 75A per phase
  In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax
  Ssc: Short-circuit power Ssc: Short-circuit power Ssc: Short-circuit power Ssc: Short-circuit power Ssc: Short-circuit power
  EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A EN/IEC 61000-3-11: European/international technical standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated ≤ 75A
  Maximum installation height difference between indoor units can be increased up to 25m with special field setting Maximum installation height difference between indoor units can be increased up to 25m with special field setting Maximum installation height difference between indoor units can be increased up to 25m with special field setting Maximum installation height difference between indoor units can be increased up to 25m with special field setting Maximum installation height difference between indoor units can be increased up to 25m with special field setting
  380 V 380 V 380 V Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases
  400 V 400 V 400 V    
  415 V 415 V 415 V    
  Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases