Specifications Table for EKSRDS2A

EKSRDS2A. EKSRDS2A
Mounting On wall On wall
Dimensions Packed unit Height mm 460 460
    Width mm 350 350
    Depth mm 180 180
  Unit Height mm 410 410
    Width mm 314 314
    Depth mm 154 154
Weight Packed unit kg 6 6
  Unit kg 6 6
Packing Material   Carton Carton
  Weight kg 0 0
Pump Nr of speeds   PWM PWM
  Power input W 52 52
Operation range Ambient temperature Min. °C 0 0
    Max. °C 40 40
Operating pressure Max. bar 6 6
Stand still temperature Max. °C 120 120
Auxiliary Solpump W 23 23
  Solstandby W 5.00 5.00
  Annual auxiliary electricity consumption Qaux kWh 89 89
Control Type   Digital temperature difference controller with plain text display Digital temperature difference controller with plain text display
  Power consumption W 5 5
Sensor Solar panel temperature sensor   Pt1000 Pt1000
Power supply Frequency Hz 50 50
  Voltage V 230 230
Power supply intake Indoor unit Indoor unit
Voltage range Min. % -15 -15
  Max. % 10 10