EKSOLHWAV1
Dimensions Packed unit Height mm 795
    Width mm 340
    Depth mm 295
  Unit Height mm 770
    Width mm 305
    Depth mm 270
Weight Packed unit kg 9
  Unit kg 8
Packing Material   Carton
  Weight kg 1
Insulation material EPP
Heat exchanger Capacity W/K 1,400
  Logarithmic mean temperature difference (LMTD) K 5
  Maximum inlet temperature Solar side °C 110
  Pressure drop Solar side kPa 21.5
  Type   Brazed plate
Pump Nr of speeds   3
  Power input W 46
  Type   Water cooled
Sound pressure level Nom. dBA 27
Water circuit Piping connections diameter inch 3/4" FBSP
Operation range Ambient temperature Min. °C 1
    Max. °C 35
Power supply Phase   1~
  Frequency Hz 50
  Voltage V 220-240
Power supply intake Indoor unit
Voltage range Min. % -10
  Max. % 10