EKSH26P1
Mounting Horizontal
Dimensions Packed unit Height mm 2,100
    Width mm 110
    Depth mm 1,390
  Unit Height mm 2,000
    Width mm 85
    Depth mm 1,300
Weight Packed unit kg 45
  Unit kg 42
Volume l 2.1
Packing Weight kg 3
Surface Outer 2.60
  Aperture 2.360
  Absorber 2.35
Coating Micro-therm (absorption max. 96%, Emission ca. 5% +/-2%)
Absorber Harp-shaped copper pipe register with laser-welded highly selective coated aluminium plate
Glazing Single pane safety glass, transmission +/- 92%
Available mounting system on-roof
Allowed roof angle Min. ° 15
  Max. ° 80
Heat exchanger Maximum pressure drop at 100l/h Solar side mBar 1
Water circuit Piping connections diameter inch G 1" (IG)
Operating pressure Max. bar 6
Stand still temperature Max. °C 192
Thermal performance collector efficiency (Ƞcol) % 61
  Zero loss collector efficiency Ƞ0 % 0.784
  Heat loss coefficient a1 W/m².K 4.250
  Temperature dependence of the heat loss coefficient a2 W/m².K² 0.007
  Thermal capacity kJ/K 6.5
  Incident angle modifier IAM at 50°   0.94