Wireless remote control

EKRTR

Room thermostat for easy regulation of the indoor temperature

EKRTR

Product Features

  • Easy and convenient regulation of the indoor temperature, resulting in ideal comfort and energy efficiency
  • Wireless room thermostat
  • Heating and cooling mode, with possibility to disable cooling mode if not required
  • Comfort function mode activates the programmed temperature levels intended for a home occupied during the day; default setpoints are 21°C in heating mode and 24°C in cooling mode and can be changed by the user
  • Reduced function mode activates the programmed temperature levels for periods when the house is unoccupied or at night; default setpoints are 17°C in heating, 28°C in cooling mode and can be changed by the user
  • Scheduled function mode: uses a timer to schedule heating and cooling setpoints throughout the day; up to 12 setpoints can be programmed per day; the selected setpoints will be automatically activated at the scheduled time
  • Off function: switches the system off; however, the integrated frost protection remains activated (set by default at 4°C).
  • Setpoint limitation sets the upper and lower setpoint limits within which the user can programme the desired comfort levels and can only be modified by the installer
  • Holiday function mode: intended for setting reduced and fuel-efficient setpoints when the house is unoccupied for long periods. The default setpoints are 14°C for heating and 30°C for cooling.
  • Number of setpoint changes: 12/day
  • Key lock function: possible to lock the keys of the room thermostat