Specifications Table for EKMBUHC3V3

EKMBUHCA3V3
Casing Colour   White
  Material   Precoated sheet metal
Dimensions Unit Height mm 560
    Width mm 250
    Depth mm 210
Weight Unit kg 11.0
Electric heater Power supply Name   3V3
    Phase   1~
    Frequency Hz 50
    Voltage V 230
Notes Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
  Refer to installation manual or drawing 4D097266
  Select diameter and type according to national and local regulations