EKHWSU150D3V3 EKHWSU180D3V3 EKHWSU200D3V3 EKHWSU250D3V3 EKHWSU300D3V3
Casing Colour   Neutral white Neutral white Neutral white Neutral white Neutral white
  Material   Epoxy coated steel, Epoxy-coated mild steel Epoxy coated steel, Epoxy-coated mild steel Epoxy coated steel, Epoxy-coated mild steel Epoxy coated steel, Epoxy-coated mild steel Epoxy coated steel, Epoxy-coated mild steel
Dimensions Unit Height Tank mm 1,000 1,164 1,264 1,535 1,745
    Diameter mm 595 595 595 595 595
  Packed unit Height mm 1,037 1,203 1,305 1,575 1,785
    Width mm 600 600 600 600 600
    Depth mm 600 600 600 600 600
Weight Unit Empty kg 45 50 53 58 63
    Full kg 190 224 245 300 355
  Packed unit Empty kg 55 61 64 70 75
Packing Material   Carton Carton Carton Carton Carton
  Weight kg 1 1 2 2 3
Tank Water volume l 145 174 192 242 292
  Material   Stainless steel (EN 1.4521) Stainless steel (EN 1.4521) Stainless steel (EN 1.4521) Stainless steel (EN 1.4521) Stainless steel (EN 1.4521)
  Maximum water temperature °C 75 75 75 75 75 (0.000)
  Maximum water pressure bar 10 10 10 10 10
  Insulation Heat loss kWh/24h 1.1 (1) 1.2 (1) 1.3 (1) 1.4 (1) 1.6 (1)
    Material   Polyurethane foam Polyurethane foam Polyurethane foam Polyurethane foam Polyurethane foam
    Minimum thickness mm 44.5 44.5 44.5 44.5 44.5
  Energy efficiency class   B B B B B
  Standing heat loss W 45 50 55 60 68
  Storage volume l 145 174 192 242 292
Heat exchanger Domestic hot water Quantity   1 1 1 1 1
    Tube material   Stainless steel (EN 1.4521) Stainless steel (EN 1.4521) Stainless steel (EN 1.4521) Stainless steel (EN 1.4521) Stainless steel (EN 1.4521)
    Face area 1.050 1.400 1.800 1.800 1.800
    Internal coil volume l 4.9 6.5 8.2 8.2 8.2
    Operating pressure bar 10 10 10 10 10
Booster heater Quantity   1 1 1 1 1
  Capacity kW 3 3 3 3 3
3-way valve Coefficient of flow (kV) Space heating m³/h 12 12 12 12 12
    Domestic hot water tank m³/h 12 12 12 12 12
    Unit m³/h 12 12 12 12 12
  Inlet inch RP 1" RP 1" RP 1" RP 1" RP 1"
  Outlet Type inch 2 x RP 1" 2 x RP 1" 2 x RP 1" 2 x RP 1" 2 x RP 1"
Temperature sensor Cable length m 12.0 12.0 12.0 12.0 12.0
Piping connections Water inlet heat exchanger diameter inch G 3/4" (female) G 3/4" (female) G 3/4" (female) G 3/4" (female) G 3/4" (female)
  Water outlet heat exchanger diameter inch G 3/4" (female) G 3/4" (female) G 3/4" (female) G 3/4" (female) G 3/4" (female)
  Cold water in Diameter inch G 3/4" (female) G 3/4" (female) G 3/4" (female) G 3/4" (female) G 3/4" (female)
  Hot water out Diameter inch G 3/4" (female) G 3/4" (female) G 3/4" (female) G 3/4" (female) G 3/4" (female)
  Recirculation connection inch G 3/4" (female) G 3/4" (female) G 3/4" (female) G 3/4" (female) G 3/4" (female)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
Safety devices Item 01   Thermal cut out: 85°C Thermal cut out: 85°C Thermal cut out: 85°C Thermal cut out: 85°C Thermal cut out: 85°C
    02   Temperature and pressure relief valve: 90-95°C Temperature and pressure relief valve: 90-95°C Temperature and pressure relief valve: 90-95°C Temperature and pressure relief valve: 90-95°C Temperature and pressure relief valve: 90-95°C
  Temperature and pressure relief valve Setting °C Temperature and pressure relief valve: 90-95°C Temperature and pressure relief valve: 90-95°C Temperature and pressure relief valve: 90-95°C Temperature and pressure relief valve: 90-95°C Temperature and pressure relief valve: 90-95°C
Power supply Phase   1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50
  Voltage V 230 230 230 230 230
Current Nominal running current (RLA) A 13.0 13.0 13.0 13.0 13.0
  Fuse Size A 20 20 20 20 20
    Phase   1~ 1~ 1~ 1~ 1~
Notes_Description 1 1 1 1 Heatloss according to EN12897