EKHWS200B3Z2 EKHWS300B3Z2
Casing Colour   Neutral white Neutral white
  Material   Epoxy-coated mild steel Epoxy-coated mild steel
Dimensions Unit Height Tank mm 1,150 1,600
    Width mm 580 580
    Depth mm 580 580
  Packed unit Height mm 1,200 1,650
    Width mm 600 600
    Depth mm 600 600
Weight Unit Empty kg 45 59
  Packed unit Empty kg 51 66
Packing Material   Carton, EPS Carton, EPS
  Weight kg 4 5
Tank Water volume l 200 285
  Material   Stainless steel (DIN 1.4521) Stainless steel (DIN 1.4521)
  Maximum water temperature °C 85 (0.000) 85 (0.000)
  Maximum water pressure bar 10 10
  Insulation Heat loss kWh/24h 177.0 (1) 219.0 (1)
    Material   Polyurethane foam Polyurethane foam
    Minimum thickness mm 40.0 40.0
  Energy efficiency class   C C
  Standing heat loss W 74 91
  Storage volume l 200 285
  Storage volume 0.000 0.000
Heat exchanger Quantity   1 1
  Tube material   Duplex steel LDX 2101 Duplex steel LDX 2101
Booster heater Quantity   1.0 1.0
  Capacity kW 3 3
3-way valve Coefficient of flow (kV) Unit m³/h 12.0 12.0
  Inlet inch RP 1" RP 1"
  Outlet Type inch 2 x RP 1" 2 x RP 1"
Temperature sensor Cable length m 12.0 12.0
Piping connections Water inlet heat exchanger diameter inch G 3/4" (female) G 3/4" (female)
  Water outlet heat exchanger diameter inch G 3/4" (female) G 3/4" (female)
  Cold water in Diameter inch G 3/4" (female) G 3/4" (female)
  Hot water out Diameter inch G 3/4" (female) G 3/4" (female)
  Recirculation connection inch G 3/4" (female) G 3/4" (female)
Power supply Phase   2~ 2~
  Frequency Hz 50 50
  Voltage V 400 400
Current Nominal running current (RLA) A 7.500 7.500
  Fuse Size A 20 20
    Phase   2~ 2~
Notes_Description Heatloss according to EN12897 Heatloss according to EN12897