Specifications Table for EKHWP-B

EKHWP300B EKHWP500B EKHWP54419BA
Mounting Floor Floor Floor
Casing Colour   Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011)
  Material   Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height Tank mm 1,650 1,660 1,658
      Tilted Tank mm 1,700 1,670 1,840
    Width mm 595 790 790
    Depth mm 615 790 790
  Packed unit Height mm 1,770 1,770 1,770
    Width mm 800 800 800
    Depth mm 800 800 800
Weight Unit Empty kg 58 82 71
    Full kg 358 582 548
  Packed unit Empty kg 64 88 81
Packing Material   Corrugated board, PE wrapping foil Corrugated board, PE wrapping foil Corrugated board, PE wrapping foil
  Weight kg 6 6 10
Tank Water volume l 294 477 477
  Material   Polypropylen Polypropylen Polypropylen
  Maximum water temperature °C 85 85 85
  Insulation Heat loss kWh/24h 1.5 (1) 1.7 (1) 1.7 (1)
    Material   Polyurethane foam Polyurethane foam HFC-free Polyurethane foam
    Minimum thickness mm 52.8 80.0 80
  Energy efficiency class   B B B
  Psbsol W/K 1.4 1.6 1.59
  Standing heat loss W 64 72 72
  Storage volume l 294 477 477
  Storage volume 0 0 0.000
  Vbu (Solar, BUH) l 290 393 393
Heat exchanger Quantity     3
  Tube material     Stainless steel (DIN 1.4404)
  Domestic hot water Quantity   1 1 1
    Tube material   Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404)
    Face area 5.600 5.800 5.80
    Internal coil volume l 27.1 28.1 28.9
    Operating pressure bar 6 6 10.0
    Average specifc thermal output W/K 2,790 2,825  
  Charging Quantity   1 1 1
    Tube material   Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404)
    Face area 3 4 1.95
    Internal coil volume l 13 18 10.0
    Operating pressure bar 3 3 3.0
    Average specifc thermal output W/K 1,300 1,800  
  Auxiliary solar heating Quantity   1 1
    Tube material   Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404)
    Face area   1 0.76
    Internal coil volume l   4 3.9
    Operating pressure bar   3 3.0
    Average specifc thermal output W/K   280  
Thermal performance Hot water volume without reheating at draw-off rate 8l/min l 184 (2), 282 (3), 352 (4) 364 (2), 540 (3), 612 (4) 364 (2), 540 (3), 612 (4)
  Hot water volume without reheating at draw-off rate 12l/min l 153 (2), 252 (3), 321 (4) 318 (2), 494 (3), 564 (4) 318 (2), 494 (3), 564 (4)
  Reheat time min 45 (5), 30 (6) 25 (7), 17 (8) 45 (5), 30 (6)
Piping connections Charging heat exchanger inch G1" (IG)/(AG) G1" (IG)/(AG) G1" (IG)/(AG)
  Auxiliary solar heating heat exchanger inch   G1" G1" (AG)
  Cold water in Diameter inch 1" AG G 1" (AG) G 1" (AG)
  Hot water out Diameter inch 1" AG G 1" (AG) G 1" (AG)
  Drain back inch G 1"(IG) G 1"(IG) 1''IG/ DN25 plug connector
General Supplier/Manufacturer details Name and address     Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark     Daikin Europe N.V.
  Product description Model identifier     EKHWP54419BA
    Model identifier (with wildcards)   EKHWP* EKHWP* EKHWP*
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897
  (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C
  (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C
  (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C
  (5) - For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump (5) - For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump (5) - For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump
  (6) - For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump (6) - For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump (6) - For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump
  (7) - For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump (7) - For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump (7) - For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump
  (8) - For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump (8) - For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump (8) - For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump
      (9) - Heat exchanger connected in parallel, TKW= 10°C/ TWW= 45°C/ TSP= 65°C/ Pload= 35kW/ Tflow= 80°C
      (10) - TKW= 10°C/ TWW= 45°C/ TSP= 65°C/ Pload= 35kW/ Tflow= 80°C