EKHWE200A3Z2 EKHWE300A3Z2
Mounting Floor Floor
Casing Colour   RAL9010 RAL9010
  Material   Epoxy coated steel Epoxy coated steel
Dimensions Unit Height Tank mm 1,580 1,572
    Diameter mm 545 660
  Packed unit Height mm 1,835 1,830
    Width mm 615 720
    Depth mm 625 730
Weight Unit Empty kg 104 140
  Packed unit Empty kg 117 158
Packing Material   Wood, EPS, Carton Wood, EPS, Carton
  Weight kg 13 18
Tank Water volume l 200 300
  Material   Enamel coated steel acc. DIN4753TL2 Enamel coated steel acc. DIN4753TL2
  Maximum water temperature °C 75 (0.000) 75 (0.000)
  Maximum water pressure bar 10 10
  Insulation Heat loss kWh/24h 1.9 (1) 2.5 (1)
    Material   HFC-free Polyurethane foam HFC-free Polyurethane foam
    Minimum thickness mm 47.5 50.0
  Energy efficiency class   C D
  Standing heat loss W 79 104
  Storage volume l 200 300
  Storage volume 0 0
Heat exchanger Quantity   1 1
Booster heater Quantity   1.0 1.0
  Capacity kW 3 3
3-way valve Coefficient of flow (kV) Unit m³/h 12.0 12.0
  Inlet inch RP 1" RP 1"
  Outlet Type inch 2 x RP 1" 2 x RP 1"
Temperature sensor Cable length m 12.0 12.0
Piping connections Water inlet heat exchanger diameter inch Rp 3/4" Rp 3/4"
  Water outlet heat exchanger diameter inch Rp 3/4" Rp 3/4"
  Cold water in Diameter inch G 3/4" G 3/4"
  Hot water out Diameter inch G 3/4" G 3/4"
  Recirculation connection inch G 3/4" G 3/4"
Power supply Phase   2~ 2~
  Frequency Hz 50 50
  Voltage V 400 400
Current Nominal running current (RLA) A 7.5 7.5
  Fuse Size A 20 20
    Pole   2 2
Notes_Description Heat losses at ΔT=45°C between hot water in tank and surrounding air. Heat losses at ΔT=45°C between hot water in tank and surrounding air.