Specifications Table for EKHWE-A3V3

EKHWE150A3V3 EKHWE200A3V3 EKHWE300A3V3
Mounting Floor Floor Floor
Casing Colour   RAL9010 RAL9010 RAL9010
  Material   Epoxy coated steel Epoxy coated steel Epoxy coated steel
Dimensions Unit Height Tank mm 1,205 1,580 1,572
    Diameter mm 545 545 660
  Packed unit Height mm 1,460 1,835 1,830
    Width mm 615 615 720
    Depth mm 625 625 730
Weight Unit Empty kg 80 104 140
  Packed unit Empty kg 92 117 158
Packing Material   Wood, EPS, Carton Wood, EPS, Carton Wood, EPS, Carton
  Weight kg 13 13 18
Tank Water volume l 150 200 300
  Material   Enamel coated steel acc. DIN4753TL2 Enamel coated steel acc. DIN4753TL2 Enamel coated steel acc. DIN4753TL2
  Maximum water temperature °C 75 75 75
  Maximum water pressure bar 10 10 10
  Insulation Heat loss kWh/24h 1.7 (1) 1.9 (1) 2.5 (1)
    Material   HFC-free Polyurethane foam HFC-free Polyurethane foam HFC-free Polyurethane foam
    Minimum thickness mm 47.5 47.5 50.0
  Energy efficiency class   C C D
  Standing heat loss W 71 79 104
  Storage volume l 150 200 300
  Storage volume 0 0 0
Heat exchanger Quantity   1 1 1
Booster heater Quantity   1.0 1.0 1.0
  Capacity kW 3 3 3
3-way valve Coefficient of flow (kV) Unit m³/h 12.0 12.0 12.0
  Inlet inch RP 1" RP 1" RP 1"
  Outlet Type inch 2 x RP 1" 2 x RP 1" 2 x RP 1"
Temperature sensor Cable length m 12.0 12.0 12.0
Piping connections Water inlet heat exchanger diameter inch Rp 3/4" Rp 3/4" Rp 3/4"
  Water outlet heat exchanger diameter inch Rp 3/4" Rp 3/4" Rp 3/4"
  Cold water in Diameter inch G 3/4" G 3/4" G 3/4"
  Hot water out Diameter inch G 3/4" G 3/4" G 3/4"
  Recirculation connection inch G 3/4" G 3/4" G 3/4"
Power supply Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 230 230 230
Current Nominal running current (RLA) A 13.0 13.0 13.0
  Fuse Size A 20 20 20
    Pole   2 2 2
Notes_Description 1 1 1