Specifications Table for EKHWCH-PB

EKHWCH300PBA EKHWCH500PBA
Mounting Floor Floor
Casing Colour   Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011)
  Material   Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height Tank mm 1,650  
    Width mm 595  
    Depth mm 615  
Weight Unit Empty kg 53  
    Full kg 353  
Tank Water volume l 294  
  Material   Polypropylen  
  Maximum water temperature °C 85  
  Energy efficiency class   B  
  Standing heat loss W 64  
Heat exchanger Domestic hot water Quantity   1 1
    Tube material   Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404)
    Face area 3.800 4.900
    Internal coil volume l 18.6 23.8
    Operating pressure bar 6 6
    Average specifc thermal output W/K 1,890 2,450
  Charging Quantity   1 1
    Tube material   Stainless steel (DIN 1.4404) Stainless steel (DIN 1.4404)
    Face area 2 2
    Internal coil volume l 9 9
    Operating pressure bar 3 3
    Average specifc thermal output W/K 920 1,030
  Auxiliary solar heating Quantity   1
    Tube material   Stainless steel (DIN 1.4404)
    Face area   1
    Internal coil volume l   4
    Operating pressure bar   3
    Average specifc thermal output W/K   350
Notes (1) - Heatloss according to EN12897 Heatloss according to EN12897
  (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C TKW = 10°C/TWW = 40°C/TSP = 50°C
  (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C TKW = 10°C/TWW = 40°C/TSP = 60°C
  (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C TKW = 10°C/TWW = 40°C/TSP = 65°C
  (5) - For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump
  (6) - For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump
  (7) - For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump
  (8) - For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump
Dimensions Unit Height Tank mm   1,660
    Width mm   790
    Depth mm   790
Weight Unit Empty kg   79
    Full kg   579
Tank Water volume l   477
  Material     Polypropylen
  Maximum water temperature °C   85 (0.000)
  Energy efficiency class     B
  Standing heat loss W   72