Specifications Table for EKHWCB-PB

EKHWCB500PBA
Mounting Floor
Casing Colour   Traffic white (RAL9016) / Dark grey (RAL7011)
  Material   Impact resistant polypropylene
Dimensions Unit Height Tank mm 1,660
    Width mm 790
    Depth mm 790
Weight Unit Empty kg 86
    Full kg 586
Tank Water volume l 477
  Material   Polypropylen
  Maximum water temperature °C 85
  Energy efficiency class   B
  Standing heat loss W 72
Heat exchanger Domestic hot water Quantity   1
    Tube material   Stainless steel (DIN 1.4404)
    Face area 5.300
    Internal coil volume l 25.8
    Operating pressure bar 6
    Average specifc thermal output W/K 2,580
  Charging Quantity   1
    Tube material   Stainless steel (DIN 1.4404)
    Face area 2
    Internal coil volume l 9
    Operating pressure bar 3
    Average specifc thermal output W/K 1,030
  Auxiliary solar heating Quantity   1
    Tube material   Stainless steel (DIN 1.4404)
    Face area 1
    Internal coil volume l 4
    Operating pressure bar 3
    Average specifc thermal output W/K 350
Notes (1) - Heatloss according to EN12897
  (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C
  (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C
  (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C
  (5) - For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump
  (6) - For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump
  (7) - For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump
  (8) - For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump