Daikin Altherma Flex Type

Daikin Altherma - EKHVMYD-AB

Floor standing reversible air to water heat pump for large residential and commercial applications

EKHVMYD-AB

Product Features

  • Floor standing indoor unit up to 9kW
  • Low energy bills and low CO2 emissions
  • Energy efficient heating and cooling system based on air to water heat pump technology
  • High temperature application: up to 80°C without electric heater
  • Flexible configuration with respect to heat emitters
  • Inverter controlled scroll compressor

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.