Daikin Altherma Flex Type

Daikin Altherma - EKHVMRD-AB

Floor standing heating only air to water heat pump for large residential and commercial applications

EKHVMRD-AB

Product Features

  • Floor standing indoor unit up to 9kW
  • Low energy bills and low CO2 emissions
  • Energy efficient heating only system based on air to water heat pump technology
  • High temperature application: up to 80°C without electric heater
  • Flexible configuration with respect to heat emitters
  • Inverter controlled scroll compressor

Benefits

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.
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
Data books