EKHVH016BB6WN / ERHQ011BAW1 EKHVH016BB9WN / ERHQ011BAW1 EKHVH016BB6V3 / ERHQ011BAW1 EKHVH016BB6WN / ERHQ014BAW1 EKHVH016BB6V3 / ERHQ014BAW1 EKHVH016BB9WN / ERHQ014BAW1 EKHVH016BB6WN / ERHQ016BAW1 EKHVH016BB6V3 / ERHQ016BAW1 EKHVH016BB9WN / ERHQ016BAW1
Heating capacity Nom. kW 11.32 (1), 10.98 (2) 11.32 (1), 10.98 (2) 11.32 (1), 10.98 (2) 14.50 (1), 13.57 (2) 14.50 (1), 13.57 (2) 14.50 (1), 13.57 (2) 16.05 (1), 15.11 (2) 16.05 (1), 15.11 (2) 16.05 (1), 15.11 (2)
Power input Heating Nom. kW 2.54 (1), 3.15 (2) 2.54 (1), 3.15 (2) 2.54 (1), 3.15 (2) 3.33 (1), 4.12 (2) 3.33 (1), 4.12 (2) 3.33 (1), 4.12 (2) 3.73 (1), 4.60 (2) 3.73 (1), 4.60 (2) 3.73 (1), 4.60 (2)
COP 4.46 (1), 3.48 (2) 4.46 (1), 3.48 (2) 4.46 (1), 3.48 (2) 4.35 (1), 3.29 (2) 4.35 (1), 3.29 (2) 4.35 (1), 3.29 (2) 4.30 (1), 3.29 (2) 4.30 (1), 3.29 (2) 4.30 (1), 3.29 (2)
Notes Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )