EKHHT2E260PAAV33
Heat up time Heat up time-=-Max.-=-hh:mm hh:mm 10:14:00, 07:56:46
COP 3.10 (1), 3.60 (2)
Domestic hot water Output Nom kW 1.8
Equivalent hot water Equivalent hot water-=-Max-=-l l 342
Dimensions Unit Height mm 2,000
    Diameter mm 650
Weight Unit Empty kg 112
    Full kg 358
  Packed unit kg 132
Installation place Indoor
Class IP-X4
Compressor Type   Rotary non-inverter
Refrigerant Type   R-134a
  GWP   1,430.0
  Charge TCO2Eq 1.29
  Charge kg 0.900
Heat pump Casing Colour   White body / black top
    Material   Cover: EPP top finishing
  Defrost method   Active with hot gas valve
  Heat pump-=-Automatic defrost start-=-°C °C -2
  System pressure Max. bar 7
  Operation range Ambient Min. °CDB -7
      Max. °CDB 38
Tank Tank-=-Integrated heating element power Tank-=-Integrated heating element power-=-Nom.-=-kW kW 1.5
  Casing Colour   White
    Material   Embossed ABS
  Dimensions Unit Height mm 1,500
  Operation range Water side Min. °C 10
      Max. °C 56
  Installation Tank-=-Installation-=-Solar thermal connection possible   Yes
  Standing heat loss W 71
General Product description Air-to-water heat pump   Yes
  Supplier/Manufacturer details Name and address   ELIC - Via Pietro Zorutti 13/14, 33074 Fontanafredda ITALY
Domestic hot water heating General Declared load profile   XL
    Water heating energy efficiency class   A+
    Domestic hot water heating-=-General-=-Thermostat temperature setting-=-°C °C 55
  Average climate AEC (Annual electricity consumption) kWh 1,323
    Ƞwh (water heating efficiency) % 127
  Cold climate AEC (Annual electricity consumption) kWh 1,826
    Ƞwh (water heating efficiency) % 92
  Warm climate AEC (Annual electricity consumption) kWh 1,296
    Ƞwh (water heating efficiency) % 129
Sound power level Sound power level-=-Domestic hot water heating Sound power level-=-Domestic hot water heating-=-Indoor unit-=-dBA dBA 53 (0.000)
Heat pump Power supply Phase   1P
    Frequency Hz 50
    Voltage V 230
    Maximum running current A 2
Tank Power supply Phase   1P
    Frequency Hz 50
    Voltage V 230
Notes According to EN16147-2011, inlet temperature 7°C, room temperature 20°C, cold water inlet 10°C
  According to EN16147-2011, inlet temperature 15°C, room temperature 20°C, cold water inlet 10°C
  Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB
  Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB