EKHHP300AA2V3 / ERWQ02AAV3 EKHHP500AA2V3 / ERWQ02AAV3 EKHHP300AB2V3 / ERWQ02AAV3 (Archived) EKHHP500AB2V3 / ERWQ02AAV3 (Archived)
Indoor unit     EKHHP300AB2V3 EKHHP500AB2V3
Outdoor unit     ERWQ02AAV3 ERWQ02AAV3
Power input Domestic hot water from 10°C to 50°C Nom. kWh 3.24 (1) 5.40 (1)    
Heat up time from 10°C to 50°C hr 5h35min at 7°C ambient temperature 9h20min at 7°C ambient temperature    
COP 4.30 (1) 4.30 (1)    
General Supplier/Manufacturer details Name and address       Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark       Daikin Europe N.V. Daikin Europe N.V.
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 61 61 0 0
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 61 61 61 61
Domestic hot water heating General Declared load profile   L XL L XL
    Function to fix water heating during off peak hours   Yes Yes Yes Yes
  Average climate AEC (Annual electricity consumption) kWh 864 1,368 859 1,346
    Ƞwh (water heating efficiency) % 119 123 119 124
    Qelec (Daily electricity consumption) kWh 4.069 6.389 4.035 6.251
    Water heating energy efficiency class   A A A+ A+
  Cold climate AEC (Annual electricity consumption) kWh 928 1,626 951 1,580
    Ƞwh (water heating efficiency) % 110 103 108 106
    Qelec (Daily electricity consumption) kWh 4.408 7.566 4.453 7.327
  Warm climate AEC (Annual electricity consumption) kWh 700.8 1,247 730 1,125
    Ƞwh (water heating efficiency) % 146 134 140 149
    Qelec (Daily electricity consumption) kWh 3.374 5.84 3.428 5.233
Notes_Description 1 1