EKHH2E200AAV3 EKHH2E260AAV3
Heat up time Heat up time-=-Max.-=-hh:mm hh:mm 08:17:00, 06:30:44 10:14:00, 07:56:46
COP 2.94 (1), 3.30 (2) 3.10 (1), 3.60 (2)
Domestic hot water Output Nom kW 1.8 1.8
Equivalent hot water Equivalent hot water-=-Max-=-l l 275 342
Dimensions Unit Height mm 1,714 2,000
    Diameter mm 650 650
Weight Unit Empty kg 83 95
    Full kg 282 349
  Packed unit kg 103 115
Installation place Indoor Indoor
Class IP-X4 IP-X4
Compressor Type   Rotary non-inverter Rotary non-inverter
Refrigerant Type   R-134a R-134a
  GWP   1,430.0 1,430.0
  Charge TCO2Eq 1.29 1.29
  Charge kg 0.900 0.900
Heat pump Casing Colour   White body / black top White body / black top
    Material   Cover: EPP top finishing Cover: EPP top finishing
  Defrost method   Active with hot gas valve Active with hot gas valve
  Heat pump-=-Automatic defrost start-=-°C °C -2 -2
  System pressure Max. bar 7 7
  Operation range Ambient Min. °CDB -7 -7
      Max. °CDB 38 38
Tank Tank-=-Integrated heating element power Tank-=-Integrated heating element power-=-Nom.-=-kW kW 1.5 1.5
  Casing Colour   White White
    Material   Embossed ABS Embossed ABS
  Dimensions Unit Height mm 1,210 1,500
  Operation range Water side Min. °C 10 10
      Max. °C 56 56
  Installation Tank-=-Installation-=-Solar thermal connection possible   No No
  Standing heat loss W 60 70
General Product description Air-to-water heat pump   Yes Yes
  Supplier/Manufacturer details Name and address   ELIC - Via Pietro Zorutti 13/14, 33074 Fontanafredda ITALY ELIC - Via Pietro Zorutti 13/14, 33074 Fontanafredda ITALY
Domestic hot water heating General Declared load profile   L XL
    Water heating energy efficiency class   A+ A+
    Domestic hot water heating-=-General-=-Thermostat temperature setting-=-°C °C 55 55
  Average climate AEC (Annual electricity consumption) kWh 835 1,323
    Ƞwh (water heating efficiency) % 123 127
  Cold climate AEC (Annual electricity consumption) kWh 1,091 1,826
    Ƞwh (water heating efficiency) % 94 92
  Warm climate AEC (Annual electricity consumption) kWh 756 1,296
    Ƞwh (water heating efficiency) % 135 129
Sound power level Sound power level-=-Domestic hot water heating Sound power level-=-Domestic hot water heating-=-Indoor unit-=-dBA dBA 53 53
Heat pump Power supply Phase   1P 1P
    Frequency Hz 50 50
    Voltage V 230 230
    Maximum running current A 2 2
Tank Power supply Phase   1P 1P
    Frequency Hz 50 50
    Voltage V 230 230
Notes (1) - According to EN16147-2011, inlet temperature 7°C, room temperature 20°C, cold water inlet 10°C (1) - According to EN16147-2011, inlet temperature 7°C, room temperature 20°C, cold water inlet 10°C
  (2) - According to EN16147-2011, inlet temperature 15°C, room temperature 20°C, cold water inlet 10°C (2) - According to EN16147-2011, inlet temperature 15°C, room temperature 20°C, cold water inlet 10°C
  (3) - Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB (3) - Indoor temperature : 29°CDB, 19°CWB; outdoor temperature : 46°CDB, 24°CWB
  (4) - Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB (4) - Indoor temperature : 27°CDB, 19°CWB; outdoor temperature : 35°CDB, 24°CWB