EKHBRD011ADY1 / ERRQ011AAY1 EKHBRD014ADY1 / ERRQ014AAY1 EKHBRD016ADY1 / ERRQ016AAY1
Heating capacity Nom. kW 11.3 (1), 11.0 (2), 11.2 (3) 14.5 (1), 14.0 (2), 14.4 (3) 16.0 (1), 16.0 (2), 16.0 (3)
Power input Heating Nom. kW 3.80 (1), 4.40 (2), 2.67 (3) 5.02 (1), 5.65 (2), 3.87 (3) 5.86 (1), 6.65 (2), 4.31 (3)
COP 2.97 (1), 2.50 (2), 4.20 (3) 2.89 (1), 2.48 (2), 3.72 (3) 2.73 (1), 2.41 (2), 3.72 (3)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes Yes Yes
    Brine-to-water heat pump   No No No
    Heat pump combination heater   No No No
    Low-temperature heat pump   No No No
    Supplementary heater integrated   No No No
    Water-to-water heat pump   No No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 43.0 45.0 46.0
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 68.0 69.0 71.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 6,360 6,360 6,360
  Other Capacity control   Inverter Inverter Inverter
    Cdh (Degradation heating)   1.00 1.00 1.00
    Pck (Crankcase heater mode) kW 0.095 0.095 0.095
    Poff (Off mode) kW 0.083 0.083 0.083
    Psb (Standby mode) kW 0.083 0.083 0.083
    Pto (Thermostat off) kW 0.083 0.083 0.083
  Integrated supplementary heater NOx emission mg/kWh 0.00 0.00 0.00
Space heating Average climate water outlet 55°C General SCOP   2.65 2.66 2.61
      Annual energy consumption kWh 7,890 10,300 12,000
      Ƞs (Seasonal space heating efficiency) % 103 104 102
      Prated at -10°C kW 11.0 14.0 16.0
      Qhe Annual energy consumption (GCV) Gj 28.4 37.0 43.1
      Seasonal space heating eff. class   A+ A+ A+
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   2.03 2.00 2.07
      Pdh kW 9.10 11.1 11.9
      PERd % 81.2 80.0 82.8
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   2.90 2.84 2.77
      Pdh kW 5.90 7.50 8.60
      PERd % 116 114 111
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   0.900 1.00 1.00
      COPd   3.90 3.90 3.90
      Pdh kW 5.40 5.40 5.40
      PERd % 156 156 156
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.900 0.900 0.900
      COPd   2.89 2.89 2.89
      Pdh kW 3.10 3.10 3.10
      PERd % 116 116 116
    Tol (temperature operating limit) COPd   1.82 1.87 1.91
      Pdh kW 9.20 11.0 11.6
      PERd % 72.8 74.8 76.4
      TOL °C -10.0 -10.0 -10.0
      WTOL °C 55.0 55.0 55.0
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 1.80 3.00 4.40
    Tbiv (bivalent temperature) COPd   2.12 2.11 2.09
      Pdh kW 9.10 11.2 12.2
      Tbiv °C -6.00 -5.00 -5.00
  Cold climate water outlet 55°C General Annual energy consumption kWh 10,200 12,700 13,600
      Ƞs (Seasonal space heating efficiency) % 95.0 94.0 93.0
      Prated at -22°C kW 10.5 12.9 13.7
      Qhe Annual energy consumption (GCV) Gj 36.6 45.6 48.9
  Warm climate water outlet 55°C General Annual energy consumption kWh 3,970 4,980 5,640
      Ƞs (Seasonal space heating efficiency) % 103 107 107
      Prated at 2°C kW 9.50 12.0 13.4
      Qhe Annual energy consumption (GCV) Gj 14.3 17.9 20.3
  Average climate water outlet 35°C General SCOP   2.70 2.81 2.88
      Annual energy consumption kWh 7,740 9,590 10,800
      Ƞs (Seasonal space heating efficiency) % 105 110 112
      Prated at -10°C kW 11.0 14.0 16.0
      Qhe Annual energy consumption (GCV) Gj 27.9 34.5 38.8
      Seasonal space heating eff. class   C B B
    A Condition (-7°CDB/-8°CWB) COPd   2.17 2.46 2.45
      Pdh kW 9.47 11.5 12.4
      PERd % 86.8 98.4 98.0
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   2.83 2.82 2.94
      Pdh kW 6.60 7.54 8.62
      PERd % 113 113 118
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   3.84 3.84 3.84
      Pdh kW 8.03 8.03 8.03
      PERd % 154 154 154
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   4.29 4.29 4.29
      Pdh kW 8.05 8.05 8.05
      PERd % 172 172 172
    Tol (temperature operating limit) COPd   2.07 2.39 2.38
      Pdh kW 9.58 11.4 12.0
      PERd % 82.8 95.6 95.2
      TOL °C -10.0 -10.0 -10.0
      WTOL °C 35.0 35.0 35.0
    Tbiv (bivalent temperature) COPd   2.17 2.54 2.52
      Pdh kW 9.47 11.5 12.6
      PERd % 86.8 102 101
      Tbiv °C -7.00 -5.00 -5.00
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 1.42 2.59 3.99
  Cold climate water outlet 35°C General Annual energy consumption kWh 10,400 11,900 13,500
      Ƞs (Seasonal space heating efficiency) % 93.0 96.0 97.0
      Prated at -22°C kW 10.4 11.9 13.5
      Qhe Annual energy consumption (GCV) Gj 37.3 42.9 48.7
  Warm climate water outlet 35°C General Annual energy consumption kWh 3,900 4,710 5,410
      Ƞs (Seasonal space heating efficiency) % 120 130 132
      Prated at 2°C kW 11.0 13.9 15.9
      Qhe Annual energy consumption (GCV) Gj 14.0 16.9 19.5
Notes EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB
  EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB
  EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB