Specifications Table for EKHBRD-ADV17

EKHBRD011ADV17 EKHBRD014ADV17 EKHBRD016ADV17
Casing Colour   Metallic grey Metallic grey Metallic grey
  Material   Precoated sheet metal Precoated sheet metal Precoated sheet metal
Dimensions Unit Height mm 705 705 705
    Width mm 600 600 600
    Depth mm 695 695 695
Weight Unit kg 144 144 144
PED Category   Excluded from scope of PED due to article 1, item 3.6 of 97/23/EC Excluded from scope of PED due to article 1, item 3.6 of 97/23/EC Excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
Refrigerant Type   R-134a R-134a R-134a
  Charge kg 2.60 2.60 2.60
Sound power level Nom. dBA 59.0 (3) 60.0 (3) 60.0 (3)
Sound pressure level Nom. dBA 43.0 (4), 46.0 (5), 0.00 (6), 0.00 (7) 45.0 (4), 46.0 (5), 0.00 (6), 0.00 (7) 46.0 (4), 46.0 (5), 0.00 (6), 0.00 (7)
Power supply Name   V1 V1 V1
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Current Recommended fuses A 25 25 25
Notes (1) - Nominal water flow rate for Dt: 10°C (1) - Nominal water flow rate for Dt: 10°C (1) - Nominal water flow rate for Dt: 10°C
  (2) - Maximum water flow rate for Dt: 5°C (2) - Maximum water flow rate for Dt: 5°C (2) - Maximum water flow rate for Dt: 5°C
  (3) - Sound pressure level is measured in accordance with ISO3744. Sound power level is calculated from sound pressure level. (3) - Sound pressure level is measured in accordance with ISO3744. Sound power level is calculated from sound pressure level. (3) - Sound pressure level is measured in accordance with ISO3744. Sound power level is calculated from sound pressure level.
  (4) - Sound levels are measured at: EW 55°C; LW 65°C; Dt 10°C; ambient conditions 7°CDB/6°CWB (4) - Sound levels are measured at: EW 55°C; LW 65°C; Dt 10°C; ambient conditions 7°CDB/6°CWB (4) - Sound levels are measured at: EW 55°C; LW 65°C; Dt 10°C; ambient conditions 7°CDB/6°CWB
  (5) - Sound levels are measured at: EW 70°C; LW 80°C; Dt 10°C; ambient conditions 7°CDB/6°CWB (5) - Sound levels are measured at: EW 70°C; LW 80°C; Dt 10°C; ambient conditions 7°CDB/6°CWB (5) - Sound levels are measured at: EW 70°C; LW 80°C; Dt 10°C; ambient conditions 7°CDB/6°CWB
  (6) - Sound level is valid in free field condition because it is measured in a semi-anechoic room. Measured value under actual installation conditions will be higher due to environmental noise and sound reflections. (6) - Sound level is valid in free field condition because it is measured in a semi-anechoic room. Measured value under actual installation conditions will be higher due to environmental noise and sound reflections. (6) - Sound level is valid in free field condition because it is measured in a semi-anechoic room. Measured value under actual installation conditions will be higher due to environmental noise and sound reflections.
  (7) - EW = entering water temperature - LW = leaving water temperature (7) - EW = entering water temperature - LW = leaving water temperature (7) - EW = entering water temperature - LW = leaving water temperature
  (8) - Outdoor ambient, indoor ambient: 5°C~30°C (8) - Outdoor ambient, indoor ambient: 5°C~30°C (8) - Outdoor ambient, indoor ambient: 5°C~30°C
  (9) - For details see operation range TW drawing. In combination EKHBRD* + EMRQ* see EMRQ* operation range! -> -15°C (9) - For details see operation range TW drawing. In combination EKHBRD* + EMRQ* see EMRQ* operation range! -> -15°C (9) - For details see operation range TW drawing. In combination EKHBRD* + EMRQ* see EMRQ* operation range! -> -15°C
  (10) - 1kW = 859.84522786 kcal/h; 1kW = 3,412.14163313 BTU/h; 1kW = 0.28434514 TR (10) - 1kW = 859.84522786 kcal/h; 1kW = 3,412.14163313 BTU/h; 1kW = 0.28434514 TR (10) - 1kW = 859.84522786 kcal/h; 1kW = 3,412.14163313 BTU/h; 1kW = 0.28434514 TR
  (11) - 220V (11) - 220V (11) - 220V
  (12) - 240V (12) - 240V (12) - 240V
  (13) - 50Hz, 220-230-240V (13) - 50Hz, 220-230-240V (13) - 50Hz, 220-230-240V
  (14) - 60Hz, 220-230V (14) - 60Hz, 220-230V (14) - 60Hz, 220-230V
  (15) - A filter strainer must be added in the water circuit of the evaporator (field installation). A flow switch must be provided at the evaporator side. Min. water volume applicable at nominal conditions. (15) - A filter strainer must be added in the water circuit of the evaporator (field installation). A flow switch must be provided at the evaporator side. Min. water volume applicable at nominal conditions. (15) - A filter strainer must be added in the water circuit of the evaporator (field installation). A flow switch must be provided at the evaporator side. Min. water volume applicable at nominal conditions.