EKHBRD016ADV17 / ERSQ016AAV1 EKHBRD014ADV17 / ERSQ014AAV1 EKHBRD011ADV17 / ERSQ011AAV1
Heating capacity Nom. kW 16.0 (1), 16.0 (2), 16.0 (3) 14.5 (1), 14.0 (2), 14.4 (3) 11.3 (1), 11.0 (2), 11.2 (3)
Power input Heating Nom. kW 5.86 (1), 6.65 (2), 4.31 (3) 5.09 (1), 5.65 (2), 3.87 (3) 3.87 (1), 4.40 (2), 2.67 (3)
COP 2.73 (1), 2.41 (2), 3.72 (3) 2.85 (1), 2.48 (2), 3.72 (3) 2.92 (1), 2.50 (2), 4.20 (3)
General Supplier/Manufacturer details Name and address   Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium Daikin Europe N.V. - Zandvoordestraat 300, 8400 Oostende, Belgium
    Name or trademark   Daikin Europe N.V. Daikin Europe N.V. Daikin Europe N.V.
  Product description Air-to-water heat pump   Yes Yes Yes
    Brine-to-water heat pump   No No No
    Heat pump combination heater   No No No
    Low-temperature heat pump   No No No
    Supplementary heater integrated   No No No
    Water-to-water heat pump   No No No
  LW(A) Sound power level (according to EN14825) Indoor dB(A) 60.0 60.0 59.0
LW(A) Sound power level (according to EN14825) Outdoor dB(A) 71.0 69.0 68.0
Sound condition Ecodesign and energy label Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825 Sound power in heating mode, measured according to the EN12102 under conditions of the EN14825
Space heating general Air to water unit Rated airflow (outdoor) m³/h 6,360 6,360 6,360
  Other Capacity control   Inverter Inverter Inverter
    Cdh (Degradation heating)   1.00 1.00 1.00
    Pck (Crankcase heater mode) kW 0.055 0.055 0.055
    Poff (Off mode) kW 0.055 0.055 0.055
    Psb (Standby mode) kW 0.055 0.055 0.055
    Pto (Thermostat off) kW 0.059 0.059 0.059
  Integrated supplementary heater NOx emission mg/kWh 0.00 0.00 0.00
Space heating Average climate water outlet 55°C General Annual energy consumption kWh 10,300 9,010 7,320
      Ƞs (Seasonal space heating efficiency) % 117 116 115
      Prated at -10°C kW 15.0 13.0 10.5
      Qhe Annual energy consumption (GCV) Gj 37.0 32.4 26.3
      SCOP   3.01 2.98 2.96
      Seasonal space heating eff. class   A+ A+ A+
    A Condition (-7°CDB/-8°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   2.11 2.15 2.25
      Pdh kW 12.1 11.4 9.36
      PERd % 84.4 86.0 90.0
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 0.970
      COPd   3.01 3.02 3.06
      Pdh kW 8.54 7.61 6.22
      PERd % 120 121 122
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.00 1.00 0.950
      COPd   4.26 3.97 3.90
      Pdh kW 5.39 4.53 4.54
      PERd % 170 159 156
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.940 0.940 0.940
      COPd   4.67 4.67 4.67
      Pdh kW 4.68 4.68 4.68
      PERd % 187 187 187
    Tol (temperature operating limit) COPd   2.01 2.02 2.02
      Pdh kW 11.9 11.6 10.5
      PERd % 80.4 80.8 80.8
      TOL °C -10.0 -10.0 -10.0
      WTOL °C 55.0 55.0 55.0
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 3.10 1.40 0.00
    Tbiv (bivalent temperature) COPd   2.16 2.15 2.02
      Pdh kW 12.6 11.4 10.5
      Tbiv °C -6.00 -7.00 -10.0
  Cold climate water outlet 55°C General Annual energy consumption kWh 13,600 12,700 10,200
      Ƞs (Seasonal space heating efficiency) % 93.0 94.0 95.0
      Prated at -22°C kW 13.7 12.9 10.5
      Qhe Annual energy consumption (GCV) Gj 48.9 45.6 36.6
  Warm climate water outlet 55°C General Annual energy consumption kWh 6,200 5,490 4,520
      Ƞs (Seasonal space heating efficiency) % 114 114 110
      Prated at 2°C kW 13.4 12.1 9.50
      Qhe Annual energy consumption (GCV) Gj 22.3 19.8 16.3
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   2.42 2.56 2.67
      Pdh kW 13.4 12.1 9.54
      PERd % 96.8 102 107
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.00 1.00 0.968
      COPd   3.86 4.03 4.13
      Pdh kW 8.44 7.55 7.71
      PERd % 154 161 165
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   0.964 0.964 0.964
      COPd   2.89 2.89 2.89
      Pdh kW 4.80 4.80 4.80
      PERd % 116 116 116
    Tbiv (bivalent temperature) COPd   2.42 2.49 2.67
      Pdh kW 13.4 12.0 9.54
      PERd % 96.8 99.6 107
      Tbiv °C 2.00 2.00 2.00
  Average climate water outlet 35°C General SCOP   2.88 2.81 2.70
      Annual energy consumption kWh 10,800 9,590 7,740
      Ƞs (Seasonal space heating efficiency) % 112 110 105
      Prated at -10°C kW 16.0 14.0 11.0
      Qhe Annual energy consumption (GCV) Gj 38.8 34.5 27.9
      Seasonal space heating eff. class   B B C
    A Condition (-7°CDB/-8°CWB) COPd   2.45 2.46 2.17
      Pdh kW 12.4 11.5 9.47
      PERd % 98.0 98.4 86.8
    B Condition (2°CDB/1°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   2.94 2.82 2.83
      Pdh kW 8.62 7.54 6.60
      PERd % 118 113 113
    C Condition (7°CDB/6°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   3.84 3.84 3.84
      Pdh kW 8.03 8.03 8.03
      PERd % 154 154 154
    D Condition (12°CDB/11°CWB) Cdh (Degradation heating)   1.00 1.00 1.00
      COPd   4.29 4.29 4.29
      Pdh kW 8.05 8.05 8.05
      PERd % 172 172 172
    Tol (temperature operating limit) COPd   2.38 2.39 2.07
      Pdh kW 12.0 11.4 9.58
      PERd % 95.2 95.6 82.8
      TOL °C -10.0 -10.0 -10.0
      WTOL °C 35.0 35.0 35.0
    Tbiv (bivalent temperature) COPd   2.52 2.54 2.17
      Pdh kW 12.6 11.5 9.47
      PERd % 101 102 86.8
      Tbiv °C -5.00 -5.00 -7.00
    Rated heat output supplementary capacity Psup (at Tdesign -10°C) kW 3.99 2.59 1.42
  Cold climate water outlet 35°C General Annual energy consumption kWh 13,500 11,900 10,400
      Ƞs (Seasonal space heating efficiency) % 97.0 96.0 93.0
      Prated at -22°C kW 14.2 12.4 10.6
      Qhe Annual energy consumption (GCV) Gj 48.7 42.9 37.3
  Warm climate water outlet 35°C General Annual energy consumption kWh 5,410 4,710 3,900
      Ƞs (Seasonal space heating efficiency) % 132 130 120
      Prated at 2°C kW 15.9 13.9 11.0
      Qhe Annual energy consumption (GCV) Gj 19.5 16.9 14.0
Notes (1) - EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB (1) - EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB (1) - EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB
  (2) - EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB (2) - EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB (2) - EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB
  (3) - EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB (3) - EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB (3) - EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB