Specifications Table for EKHBRD-ADV1

EKHBRD011ADV1 EKHBRD014ADV1 EKHBRD016ADV1
Casing Colour   Metallic grey Metallic grey Metallic grey
  Material   Precoated sheet metal Precoated sheet metal Precoated sheet metal
Dimensions Unit Height mm 705 705 705
    Width mm 600 600 600
    Depth mm 695 695 695
Weight Unit kg 144 144 144
PED Category   Excluded from scope of PED due to article 1, item 3.6 of 97/23/EC Excluded from scope of PED due to article 1, item 3.6 of 97/23/EC Excluded from scope of PED due to article 1, item 3.6 of 97/23/EC
Refrigerant Type   R-134a R-134a R-134a
  Charge kg 2.60 2.60 2.60
  Charge TCO2Eq 3,718.000 3,718.000 3,718.000
  GWP   1,430 1,430 1,430
Sound pressure level Nom. dBA 43.0 (3), 46.0 (4), 0.00 (5), 0.00 (6) 45.0 (3), 46.0 (4), 0.00 (5), 0.00 (6) 46.0 (3), 46.0 (4), 0.00 (5), 0.00 (6)
Operation range Heating Water side Min. °C 25 25 25
      Max. °C 80.0 80.0 80.0
Power supply Name   V1 V1 V1
  Phase   1~ 1~ 1~
  Frequency Hz 50 50 50
  Voltage V 220-240 220-240 220-240
Current Recommended fuses A 25 25 25
Notes (1) - Nominal water flow rate for Dt: 10°C (1) - Nominal water flow rate for Dt: 10°C Nominal water flow rate for Dt: 10°C
  (2) - Maximum water flow rate for Dt: 5°C (2) - Maximum water flow rate for Dt: 5°C Maximum water flow rate for Dt: 5°C
  (3) - Sound levels are measured at: EW 55°C; LW 65°C; Dt 10°C; ambient conditions 7°CDB/6°CWB (3) - Sound levels are measured at: EW 55°C; LW 65°C; Dt 10°C; ambient conditions 7°CDB/6°CWB Sound levels are measured at: EW 55°C; LW 65°C; Dt 10°C; ambient conditions 7°CDB/6°CWB
  (4) - Sound levels are measured at: EW 70°C; LW 80°C; Dt 10°C; ambient conditions 7°CDB/6°CWB (4) - Sound levels are measured at: EW 70°C; LW 80°C; Dt 10°C; ambient conditions 7°CDB/6°CWB Sound levels are measured at: EW 70°C; LW 80°C; Dt 10°C; ambient conditions 7°CDB/6°CWB
  (5) - Sound level is valid in free field condition because it is measured in a semi-anechoic room. Measured value under actual installation conditions will be higher due to environmental noise and sound reflections. (5) - Sound level is valid in free field condition because it is measured in a semi-anechoic room. Measured value under actual installation conditions will be higher due to environmental noise and sound reflections. Sound level is valid in free field condition because it is measured in a semi-anechoic room. Measured value under actual installation conditions will be higher due to environmental noise and sound reflections.
  (6) - EW = entering water temperature - LW = leaving water temperature (6) - EW = entering water temperature - LW = leaving water temperature EW = entering water temperature - LW = leaving water temperature
  (7) - Outdoor ambient, indoor ambient: 5°C~30°C (7) - Outdoor ambient, indoor ambient: 5°C~30°C Outdoor ambient, indoor ambient: 5°C~30°C
  (8) - For details see operation range TW drawing. In combination EKHBRD* + EMRQ* see EMRQ* operation range! -> -15°C (8) - For details see operation range TW drawing. In combination EKHBRD* + EMRQ* see EMRQ* operation range! -> -15°C For details see operation range TW drawing. In combination EKHBRD* + EMRQ* see EMRQ* operation range! -> -15°C
  (9) - In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax (9) - In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax In accordance with EN/IEC 61000-3-11, it may be necessary to consult the distribution network operator to ensure that the equipment is connected only to a supply with Zsys (system impedance) ≤ Zmax
  (10) - European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A. (10) - European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A. European/International Technical Standard setting the limits for voltage changes, voltage fluctuations and flicker in public low-voltage supply systems for equipment with rated current ≤ 75A.
  (11) - Zsys: system impedance (11) - Zsys: system impedance Zsys: system impedance
  (12) - Equipment complying with EN/IEC 61000-3-12 (12) - Equipment complying with EN/IEC 61000-3-12 Equipment complying with EN/IEC 61000-3-12
  (13) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. (13) - European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase. European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current larger than 16A and ≤ 75A per phase.
  (14) - Short-circuit power (14) - Short-circuit power Short-circuit power
  (15) - Contains fluorinated greenhouse gases (15) - Contains fluorinated greenhouse gases Contains fluorinated greenhouse gases