Specifications Table for EKHBRD-ADV1 / ERSQ-AV1

EKHBRD011ADV1 / ERSQ011AAV1 EKHBRD014ADV1 / ERSQ014AAV1 EKHBRD016ADV1 / ERSQ016AAV1
Heating capacity Nom. kW 11.3 (1), 11.0 (2), 11.2 (3) 14.5 (1), 14.0 (2), 14.4 (3) 16.0 (1), 16.0 (2), 16.0 (3)
Power input Heating Nom. kW 3.87 (1), 4.40 (2), 2.67 (3) 5.09 (1), 5.65 (2), 3.87 (3) 5.86 (1), 6.65 (2), 4.31 (3)
COP 2.92 (1), 2.50 (2), 4.20 (3) 2.85 (1), 2.48 (2), 3.72 (3) 2.73 (1), 2.41 (2), 3.72 (3)
Space heating Average climate water outlet 55°C General SCOP   2.65 2.66 2.61
      Seasonal space heating eff. class   A+ A+ A+
  Average climate water outlet 35°C General SCOP   2.70 2.81 2.88
      Seasonal space heating eff. class   C B B
Notes EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB EW 55°C; LW 65°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB
  EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB EW 70°C; LW 80°C; Dt 10°C; ambient conditions: 7°CDB/6°CWB
  EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB EW 30°C; LW 35°C; Dt 5°C; ambient conditions: 7°CDB/6°CWB