Daikin Altherma - EKHBRD-ACV1 / ERRQ-AV1

Product Features

  • Easy replacement of existing boiler, without changing heating pipes
  • Single phase floor standing indoor unit up to 16kW
  • Low energy bills and low CO2 emissions
  • Energy efficient heating only system based on air to water heat pump technology
  • Combinable with high temperature radiators
  • High temperature application: up to 80°C without electric heater
  • Inverter controlled scroll compressor
  • Outdoor unit extracts heat from the outdoor air, even at -20°C
  • Single phase outdoor unit with bottom plate heater

Benefits

  • Guaranteed operation down to -20°C

    Guaranteed operation down to -20°C

    Daikin Altherma is suitable for all climates, even withstanding severe winter conditions with an operation range down to -20°C

  • Inverter

    Inverter

    Inverter compressors continuously adjust compressor speed to actual demand. Fewer power-consuming starts and stops result in decreased energy consumption (up to 30%) and more stable temperatures.

Technical details

Documentation

Catalogues
Download language

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.

Sorry, we could not find any documents in this category.