Specifications Table for EKEXV

EKEXV50 EKEXV63 EKEXV80 EKEXV100 EKEXV125 EKEXV140 EKEXV200 EKEXV500 EKEXV250 EKEXV400
Dimensions Unit Height mm 401 401 401 401 401 401 401 401 401 401
    Width mm 215 215 215 215 215 215 215 215 215 215
    Depth mm 78 78 78 78 78 78 78 78 78 78
Weight Unit kg 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9
Sound pressure level Nom. dBA 45 45 45 45 45 45 45 45 45 45
Piping connections Liquid Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
    OD mm 6.35 9.52 9.52 9.52 9.52 9.52 9.52 15.9 9.52 12.7
  Gas Type   Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection Braze connection
    OD mm 6.35 9.52 9.52 9.52 9.52 9.52 9.52 9.52 9.52 9.52
  Piping length System Chargeless m 0 0 0 0 0 0 0 0 0 0
  Level difference IU - IU Max.   See manual, depends on the outdoor unit See manual, depends on the outdoor unit See manual, depends on the outdoor unit See manual, depends on the outdoor unit See manual, depends on the outdoor unit See manual, depends on the outdoor unit See manual, depends on the outdoor unit See manual, depends on the outdoor unit See manual, depends on the outdoor unit See manual, depends on the outdoor unit
Notes (1) - The sound pressure value is the maximum value measured at 10cm from the motor. (1) - The sound pressure value is the maximum value measured at 10cm from the motor. (1) - The sound pressure value is the maximum value measured at 10cm from the motor. (1) - The sound pressure value is the maximum value measured at 10cm from the motor. (1) - The sound pressure value is the maximum value measured at 10cm from the motor. (1) - The sound pressure value is the maximum value measured at 10cm from the motor. (1) - The sound pressure value is the maximum value measured at 10cm from the motor. (1) - The sound pressure value is the maximum value measured at 10cm from the motor. (1) - The sound pressure value is the maximum value measured at 10cm from the motor. (1) - The sound pressure value is the maximum value measured at 10cm from the motor.
  (2) - Minimum and maximum piping length refer to the piping between the expansion valve kit (EKEXV) and the air handling unit (2) - Minimum and maximum piping length refer to the piping between the expansion valve kit (EKEXV) and the air handling unit (2) - Minimum and maximum piping length refer to the piping between the expansion valve kit (EKEXV) and the air handling unit (2) - Minimum and maximum piping length refer to the piping between the expansion valve kit (EKEXV) and the air handling unit (2) - Minimum and maximum piping length refer to the piping between the expansion valve kit (EKEXV) and the air handling unit (2) - Minimum and maximum piping length refer to the piping between the expansion valve kit (EKEXV) and the air handling unit (2) - Minimum and maximum piping length refer to the piping between the expansion valve kit (EKEXV) and the air handling unit (2) - Minimum and maximum piping length refer to the piping between the expansion valve kit (EKEXV) and the air handling unit (2) - Minimum and maximum piping length refer to the piping between the expansion valve kit (EKEXV) and the air handling unit (2) - Minimum and maximum piping length refer to the piping between the expansion valve kit (EKEXV) and the air handling unit
  (3) - Maximum installation height difference: See manual; depends on outdoor unit (3) - Maximum installation height difference: See manual; depends on outdoor unit (3) - Maximum installation height difference: See manual; depends on outdoor unit (3) - Maximum installation height difference: See manual; depends on outdoor unit (3) - Maximum installation height difference: See manual; depends on outdoor unit (3) - Maximum installation height difference: See manual; depends on outdoor unit (3) - Maximum installation height difference: See manual; depends on outdoor unit (3) - Maximum installation height difference: See manual; depends on outdoor unit (3) - Maximum installation height difference: See manual; depends on outdoor unit (3) - Maximum installation height difference: See manual; depends on outdoor unit