Expansion valve kit for air handling applications

EKEXV

EKEXV

Product Features

  • Control box and expansion valve kit are required for each combination plus an air handling unit
  • Both option kits are designed for indoor and outdoor installation and can be wall mounted.
  • The system provides optimized air conditions such as fresh air and humidity control etc. and can be used in small warehouses, showrooms and offices.
  • Wide range of units offers maximum application potential and flexible control options