Control box for air handling applications

EKEQ

EKEQ

Product Features

  • Wide range of units offers maximum application potential and flexible control options
  • The system provides optimized air conditions such as fresh air and humidity control etc. and can be used in small warehouses, showrooms and offices.
  • Wide offer in control possibilities: control w: Off the shelf control of air temperature via any DDC controller; control x: Precize control of air temperature requireing a preprogrammed DDC controller (for special applications); control y: Control of refr
  • Control box and expansion valve kit are required for each combination plus an air handling unit
  • Both option kits are designed for indoor and outdoor installation and can be wall mounted.