EKDICMPAL.
Maximum number of connectable outdoor units 8
Dimensions Unit Height mm 800
    Width mm 300
    Depth mm 600
Weight Unit kg 40
Ambient temperature Operation Min. °C -20
    Max. °C 60
  Storage Min. °C -40
    Max. °C 70
  Ambient temperature-=-Relative humidity <-=-% % 90
Power supply Phase   1~
  Frequency Hz 50/60
  Voltage V 230 +/-10%