EKCBX008BBV3
Casing Colour   Metallic grey
  Material   Painted galvanized steel plate
Dimensions Unit Height mm 390
    Width mm 412
    Depth mm 100
    Depth with remocon mounted on front plate mm 120
  Packed unit Height mm 435
    Width mm 460
    Depth mm 136
Weight Unit kg 6
  Packed unit kg 6.5
Packing Material   Carton, EPS
  Weight kg 0.5
Operation range Indoor installation Ambient Min. °CDB 4
      Max. °CDB 35
Booster heater Power supply Phase   1~, 3~
    Frequency Hz 50
    Voltage V 230, 400
  Voltage range Min. % -10
    Max. % 10
  Current Maximum running current A 13, 7.5
Wiring connections R5T Quantity   2
    Type of wires   Wire included in option EKHWS*
  R11T Quantity   8
    Type of wires   Wire included with EKCB
  R13T Quantity   8
    Type of wires   Wire included with EKCB
  R14T Quantity   8
    Type of wires   Wire included with EKCB
  S1L Quantity   8
    Type of wires   Wire included with EKCB
  For power supply compressor component Remark   Refer to connection diagram for full wiring overview
Notes Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply.
  Depending on the backup heater priority setting, the EKMBUH* backup heater kit and booster heater can or cannot operate simultaneously.
  For details, refer to the EBHQ* installation manual; for backup heater kit specifications, refer to EKMBUH* specifications
  Wiring connections: select diameter and type according to local regulations. For more details on voltage range & current, refer to the EBHQ* installation manual
  Power supply refers to combination with EKHW*V3 and EKHW*Z2 respectively.