EK2CB07CAV3
Casing Colour   White
  Material   Precoated sheet metal
Dimensions Unit Height mm 360
    Width mm 340
    Depth mm 97.0
  Packed unit Height mm 406
    Width mm 392
    Depth mm 136
Weight Unit kg 4.00
  Packed unit kg 5.00
Packing Material   Cardboard, EPS
Operation range Indoor installation Ambient Min. °CDB 5.00
      Max. °CDB 35.0
Installation place Indoor
Power supply Phase   1~
  Frequency Hz 50
  Voltage V 230
  Voltage range Min. % -10
    Max. % 10
Class IP   IP X0B
Current Recommended fuses A 10
Wiring connections For power supply Quantity   3G
    Remark   Cable section 2.5 mm2
  Communication cable Quantity   3
    Remark   Minimum cable section 0,75 mm2, max length 3 m, See note 2
  Electric meter Quantity   4
    Remark   Minimum 0.75 mm² (5VDC pulse detection)
  For connection with R6T Quantity   2
    Remark   Minimum 0.75 mm²
Cable requirements Operation ON/OFF output Quantity of wires   2.00
    Maximum running current A Minimum cable section 0.75 mm2
  Error output Quantity of wires   2.00
    Maximum running current A Minimum cable section 0.75 mm2
Notes Equipment complying with EN/IEC 61000-3-12: European/international technical standard setting the limits for harmonic currents produced by equipment connected to public low-voltage system with input current > 16A and ≤ 75A per phase
  Between *KCB*C* and *K2CB*C*
  Select diameter and type according to national and local regulations